DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9520 | AS-Interface potential feed terminal with filter

Image similar, may contain optional accessories
EL9520 | AS-Interface potential feed terminal with filter

EL9520 | AS-Interface potential feed terminal with filter

Run LED
Power LED
Power contact
Power contact
UIN+
AS-Interface+
AS-Interface-
UIN-
AS-Interface+
AS-Interface-
Top view 
Contact assembly 
EL9520 | AS-Interface potential feed terminal with filter

EL9520 | AS-Interface potential feed terminal with filter

The EL9520 potential feed terminal decouples the input and output signal with an integrated filter and enables the supply of AS interface networks from standard power supply units or from another AS interface network. The EL9520 can be placed directly adjacent to the EL6201 AS interface master terminal. The parallel operation of this combination in an EtherCAT terminal block is possible several times and saves several AS interface power supply units.

Product status:

regular delivery

Product information

Technical dataEL9520
TechnologyAS-Interface potential feed terminal
Input voltageup to 35 V
Output voltageup to 35 V
Output current2 A
Current loadmax. 2 A
Configurationno address or configuration setting
Current consumption E-bustyp. 100 mA
Electrical isolation500 V (E-bus/field potential)
Diagnostics in the process image
Special featuresno electrical isolation
Weightapprox. 90 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
AS-Interface certificateyes, ZU-No. 101601
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL9520AS-Interface potential feed terminal with filter
ES9520AS-Interface potential feed terminal with filter, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use