Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9080 | Separation terminal

Image similar, may contain optional accessories
EL9080 | Separation terminal

EL9080 | Separation terminal

EL9080 | Separation terminal

EL9080 | Separation terminal

The EL9080 separation terminal is used for the separation and marking of different potential groups (e.g., 230 V AC/24 V DC). It is inserted between two potential groups, and indicates the separation through an orange colored cover. The E-bus is passed through in the usual way to the adjacent terminal.

Product status:

regular delivery

Product information

Technical dataEL9080
Technologyseparation terminal
Electrical isolation500 V (E-bus/field potential)
Bit width in the process image0
Housing width12 mm
Side by side mounting on
EtherCAT Terminals with
power contact
yes
Side by side mounting on
EtherCAT Terminals without
power contact
yes
Special featuresplaceholder terminal with E-bus transmission
Weightapprox. 50 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use