Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9560 | Power supply terminal 24 V DC/24 V DC, 0.1 A

Image similar, may contain optional accessories
EL9560 | Power supply terminal 24 V DC/24 V DC, 0.1 A

EL9560 | Power supply terminal 24 V DC/24 V DC, 0.1 A

Power
Run
Power
Power contact
Power contact
Power contact
+24 V DC
Access to 24 V
Access to 0 V
PE
0 V
EL9560 | Power supply terminal 24 V DC/24 V DC, 0.1 A

EL9560 | Power supply terminal 24 V DC/24 V DC, 0.1 A

The EL9560 power supply terminal generates an electrically isolated output voltage from the 24 V DC input voltage. The output voltage can be tapped at the terminal with a current of 0.1 A. The following EtherCAT Terminals are also supplied with this voltage via the power contacts. The power LEDs indicate the terminals’ operating state. The input voltage and the output voltage of 500 V are electrically isolated.

Product status:

regular delivery

Product information

Technical dataEL9560
Technologypower supply terminal
Short-circuit proofyes
Input voltage24 V DC (-15%/+20%)
Output voltage24 V DC (-15%/+5%)
Output current≤ 0.1 A
Current consumption E-bus90 mA
Insulation voltage1,500 V AC constant load field side/E-bus
Insulation voltage input/output500 V AC permanent load (field side)
Special featuresautomatic restart after short circuit, diagnostics UIN/UOUT
Weightapprox. 65 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Pluggable wiringfor all ESxxxx terminals
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL9560Power supply terminal 24 V DC/24 V DC, 0.1 A
ES9560Power supply terminal 24 V DC/24 V DC, 0.1 A, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use