DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9110 | Potential supply terminal, 24 V DC, with diagnostics

Image similar, may contain optional accessories
EL9110 | Potential supply terminal, 24 V DC, with diagnostics

EL9110 | Potential supply terminal, 24 V DC, with diagnostics

Power LED
Power contact
Power contact
Power contact
Infeed 24 V
Infeed 0 V
PE
Top view 
Contact assembly 
EL9110 | Potential supply terminal, 24 V DC, with diagnostics

EL9110 | Potential supply terminal, 24 V DC, with diagnostics

The EL9110 potential feed terminal with diagnostics enables the setup of different potential groups with the standard voltage 24 V DC. The supply voltage is taken up via the front terminal contacts and passed through to the adjacent terminals via the internal power contacts. To monitor the supply voltage, the EL9110 reports the status of the feed terminal to the EtherCAT coupler. A Power LED indicates the operating state.

Product status:

regular delivery

Product information

Technical dataEL9110
Technologypotential supply terminal with diagnostics
Current load≤ 10 A
Power LEDgreen
Current consumption E-bustyp. 90 mA
Nominal voltage24 V DC
Electrical isolation500 V (E-bus/field potential)
Diagnostics in the process imageyes
Reported to E-busyes
PE contactyes
Bit width in the process image2
Housing width12 mm
Weightapprox. 50 g
Operating/storage temperature-25…+60°C/-40…+85°C
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL9110Potential supply terminal, 24 V DC, with diagnostics
ES9110Potential supply terminal, 24 V DC, with diagnostics, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use