DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9505 | Power supply terminal 5 V DC

Image similar, may contain optional accessories
EL9505 | Power supply terminal 5 V DC

EL9505 | Power supply terminal 5 V DC

Power LED IN
Over current
Power LED
Power contact
Power contact
Power contact
+24 V
Access to Uo
Access to 0 V
Shield access
0 V
Top view 
Contact assembly 
EL9505 | Power supply terminal 5 V DC

EL9505 | Power supply terminal 5 V DC

The EL9505 power supply terminal takes the input voltage (24 V DC) and uses it to generate an output voltage of 5 V DC at 0.5 A, which can be tapped at the terminal. The following EtherCAT Terminals are also supplied with this voltage via the power contacts. The power LEDs indicate the operating states of the terminals, short-circuits or overloads are indicated by the overcurrent LEDs. The status is also displayed in the process image. The input voltage and the output voltage U0 are not electrically isolated.

Product status:

regular delivery

Product information

Technical dataEL9505
Technologypower supply terminal with diagnostics and overcurrent LED
Short-circuit proofyes
Input voltage24 V DC (-15%/+20%)
Output voltage5 V DC ±1%
Output current0.5 A
Current consumption E-bus90 mA
Electrical isolation500 V (E-bus/field potential)
Residual ripple< 5 mV
Diagnostics in the process imageyes
Special featuresstabilized output voltage
Weightapprox. 65 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Pluggable wiringfor all ESxxxx terminals
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL9505Power supply terminal 5 V DC
ES9505Power supply terminal 5 V DC, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use