DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9185-0010 | Potential distribution terminal, 4 x 24 V DC, 4 x 0 V DC, potential supply function

Image similar, may contain optional accessories
EL9185-0010 | Potential distribution terminal, 4 x 24 V DC, 4 x 0 V DC, potential supply function

EL9185-0010 | Potential distribution terminal, 4 x 24 V DC, 4 x 0 V DC, potential supply function

Power contact
Power contact
Infeed 24 V
Infeed 0 V
Top view 
Contact assembly 
EL9185-0010 | Potential distribution terminal, 4 x 24 V DC, 4 x 0 V DC, potential supply function

EL9185-0010 | Potential distribution terminal, 4 x 24 V DC, 4 x 0 V DC, potential supply function

The EL9185-0010 potential distribution terminal with additional feed function enables multiple tapping of the supply voltage at the terminal points.

The power contacts are connected to the front-side terminal contacts and are passed through to the adjacent terminal on the right. Due to the additional feed function, the power contacts on the left are not led out, thus creating a new potential group.

The EL9185-0010 eliminates the need for additional terminal blocks on the terminal strip.

Product status:

regular delivery

Product information

Technical dataEL9185-0010
Technologypotential distribution terminal with potential supply function
Current load≤ 10 A
Renewed infeedyes
Nominal voltagearbitrary up to 230 V AC/DC
Electrical isolation500 V (E-bus/field potential)
Connection facility to additional power contact3
Bit width in the process image0
Housing width12 mm
Side by side mounting on
EtherCAT Terminals with
power contact
yes
Side by side mounting on
EtherCAT Terminals without
power contact
yes
Weightapprox. 50 g
Operating/storage temperature0…+55°C/-25…+85°C
Approvals/markingsCE
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use