DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9184 | Potential distribution terminal, 8 x 24 V DC, 8 x 0 V DCPreferred type

Image similar, may contain optional accessories
EL9184 | Potential distribution terminal, 8 x 24 V DC, 8 x 0 V DC

EL9184 | Potential distribution terminal, 8 x 24 V DC, 8 x 0 V DC

Power contact
+24 V
Power contact 0 V
+24 V
+24 V
+24 V
+24 V
+24 V
+24 V
+24 V
+24 V
0 V
0 V
0 V
0 V
0 V
0 V
0 V
0 V
Top view 
Contact assembly 
EL9184 | Potential distribution terminal, 8 x 24 V DC, 8 x 0 V DC

EL9184 | Potential distribution terminal, 8 x 24 V DC, 8 x 0 V DC

The EL9184 potential distribution terminal provides the supply voltage via the front-side terminal contacts.

24 V and 0 V can each be tapped 8x from the front. The power contacts are connected to the front-side terminal contacts and are passed through to the adjacent terminal. With the EL9184, the use of additional terminal blocks on the terminal strip can be reduced. The HD EtherCAT Terminals (high density) with increased packing density contain 16 connection points in the housing of a 12 mm-wide EtherCAT Terminal. Solid wire conductors can be connected without tools using the direct plug-in technique.

 

Product status:

regular delivery

Product information

Technical dataEL9184
Technologypotential distribution terminal
Number of outputse.g.: 8 x 24 V contact, 8 x 0 V contact
Current load≤ 10 A
Nominal voltage≤ 60 V
Electrical isolation500 V (E-bus/field potential)
Connection facility to additional power contact8
Bit width in the process image0
Housing width12 mm
Side by side mounting on
EtherCAT Terminals with
power contact
yes, left without PE
Special featuresdirect plug-in technique
Weightapprox. 60 g
Operating/storage temperature-25…+60°C/-40…+85°C
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use