Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9180 | Potential distribution terminal, 2 x 24 V DC, 2 x 0 V DC, 2 x PE

Image similar, may contain optional accessories
EL9180 | Potential distribution terminal, 2 x 24 V DC, 2 x 0 V DC, 2 x PE

EL9180 | Potential distribution terminal, 2 x 24 V DC, 2 x 0 V DC, 2 x PE

Power contact
+24 V DC
Power contact 0 V
Power contact PE
EL9180 | Potential distribution terminal, 2 x 24 V DC, 2 x 0 V DC, 2 x PE

EL9180 | Potential distribution terminal, 2 x 24 V DC, 2 x 0 V DC, 2 x PE

The EL9180 potential distribution terminal provides the supply voltage via the front-side terminal contacts. 24 V, 0 V and PE can each be tapped twice from the front. The power contacts are connected to the front-side terminal contacts and are passed through to the adjacent terminal. With the EL9180, the use of additional terminal blocks on the terminal strip can be reduced.

Product status:

regular delivery

Product information

Technical dataEL9180
Technologypotential distribution terminal
Current load≤ 10 A
Nominal voltagearbitrary up to 230 V AC/DC
Electrical isolation500 V (E-bus/field potential)
PE contactyes
Connection facility to additional power contact2
Bit width in the process image0
Housing width12 mm
Side by side mounting on
EtherCAT Terminals with
power contact
yes
Weightapprox. 50 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL9180Potential distribution terminal, 2 x 24 V DC, 2 x 0 V DC, 2 x PE
ES9180Potential distribution terminal, 2 x 24 V DC, 2 x 0 V DC, 2 x PE, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use