
The EL9160 potential feed terminal enables the setup of different potential groups with the standard voltage 230 V AC (120…230 V AC). The supply voltage is taken up via the front terminal contacts and passed through to the adjacent terminals via the internal power contacts. To monitor the supply voltage, the EL9160 reports the status of the feed terminal to the EtherCAT coupler via two input bits. A Power LED indicates the operating state.
Product status:
regular delivery
Product information
Technical data | EL9160 |
---|---|
Technology | potential supply terminal with diagnostics |
Current load | ≤ 10 A |
Power LED | green |
Current consumption E-bus | typ. 55 mA |
Nominal voltage | 120/230 V AC |
Electrical isolation | 500 V (E-bus/field potential) |
Diagnostics in the process image | yes |
Reported to E-bus | yes |
PE contact | yes |
Bit width in the process image | 2 |
Housing width | 12 mm |
Weight | approx. 50 g |
Operating temperature | 0…55°C |
Storage temperature | -25…+85°C |
Pluggable wiring | for all ESxxxx terminals |
Approvals/markings | CE, UL |
Housing data | EL-12-8pin | ES-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use