DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9181 | Potential distribution terminal, 8 x 2 potentials

Image similar, may contain optional accessories
EL9181 | Potential distribution terminal, 8 x 2 potentials

EL9181 | Potential distribution terminal, 8 x 2 potentials

Power contact
+24 V
Power contact 0 V
Top view 
Contact assembly 
EL9181 | Potential distribution terminal, 8 x 2 potentials

EL9181 | Potential distribution terminal, 8 x 2 potentials

The EL9181 potential distribution terminal provides two potentials with 8 terminal points each for potential distribution and enables the tapping of the voltages without further terminal blocks or wiring work. The power contacts are fed through to the next terminal without connecting to the terminal points.

The HD EtherCAT Terminals (high density) with increased packing density contain 16 connection points in the housing of a 12 mm-wide EtherCAT Terminal. Solid wire conductors can be connected without tools using the direct plug-in technique.

Product status:

regular delivery

Product information

Technical dataEL9181
Technologypotential distribution terminal
Number of separate potentials2
Terminal points per potential8
Current loadmax. 10 A
Configurationno address or configuration setting
Nominal voltage≤ 60 V AC/DC
Electrical isolation500 V (E-bus/field potential)
E-bus looped throughyes
Power contacts looped throughyes (2 power contacts)
Special features2 x 8-way bridge
Weightapprox. 60 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use