The EL2521-xxxx output terminals change the frequency of a binary signal and output it (electrically isolated from the E-bus). The frequency is preset by a 16 bit value from the automation device. The signal state of the EtherCAT Terminal is indicated by light emitting diodes. The LEDs are clocked with the outputs and each displays an active output.
Special features:
- Pulse train (frequency output)
- Different operating modes
- Frequency modulation
- Pulse direction setting
- Incremental encoder simulation (2x AB)
- Integrated path control
- Synchronized operation through distributed clocks XFC technology possible
- Different output specifications possible
- 24 V DC version, externally powered, with capture/compare input/output
Product status:
regular delivery
Product information
Technical data | EL2521-0124 |
---|---|
Connection technology | pulse train (frequency output) |
Number of outputs | 1 channel (2 differential outputs A, B) |
Number of inputs | 2 (+T, +Z) |
Nominal voltage | – |
Load type | min. 120 Ω |
Distributed clocks | yes |
Input specification | 24 V DC |
Output specification | RS422, differential |
Max. output current | RS422 specification, 50 mA |
Short-circuit current | short-circuit proof |
Base frequency | 0…500 kHz, 50 kHz default |
Resolution | max. 15 bit |
Step size | 10 mHz |
Current consumption E-bus | typ. 280 mA (load-dependent) |
Electrical isolation | 500 V (E-bus/field potential) |
Current consumption power contacts | – |
Bit width in the process image | 14 byte output, 8 byte input |
Configuration | configuration via controller |
Special features | different modes, ramp function, travel distance control |
Weight | approx. 50 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Pluggable wiring | for all ESxxxx terminals |
Approvals/markings | CE, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | EL-12-8pin | ES-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use