DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2819 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, with extended diagnostics

Image similar, may contain optional accessories
EL2819 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, with extended diagnostics

EL2819 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, with extended diagnostics

Signal/diag.
1…8
Signal/diag.
9…16
Power contact
+24 V DC
Power contact 0 V
Output 1
Output 2
Output 3
Output 4
Output 5
Output 6
Output 7
Output 8
Output 9
Output 10
Output 11
Output 12
Output 13
Output 14
Output 15
Output 16
EL2819 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, with extended diagnostics

EL2819 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, with extended diagnostics

The EL2819 digital output terminal connects the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation. The EtherCAT Terminal has 16 channels, whose signal states are indicated by LEDs. The integrated diagnostics can be evaluated in the controller and is indicated by the LEDs. Maintenance of the application is simplified by the diagnostics. The power contacts are connected through. The reference ground for the outputs is the 0 V DC power contact. The outputs are electrically isolated from the fieldbus side.

 

Special features:

  • Connection of different load types possible (ohmic, inductive, lamp load)
  • Max. output current 0.5 A per channel
  • Short-circuit-proof outputs and reverse polarity protection
  • Integrated diagnostics option, including
    • Short-circuit detection per channel
    • Wire breakage per channel
    • Overcurrent per channel
    • Overtemperature
    • Voltage loss and undervoltage
  • Parameterizable output behavior in case of bus error (safe state)
  • Tool-free connection by direct plug-in technology for solid wire conductors

Product status:

regular delivery

Product information

Technical dataEL2819
Connection technology1-wire
Number of outputs16
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Distributed clocks
Max. output current0.5 A (short-circuit proof) per channel
Output stagepush (high-side switch)
Short-circuit currenttyp. < 1 A
Reverse voltage protectionyes
Breaking energy< 150 mJ/channel
Current consumption E-bustyp. 90 mA
Current consumption power contactstyp. 50 mA + load
Bit width in the process image16 bit output and diagnostics
Electrical isolation500 V (E-bus/field potential)
Special featuresdiagnostics via process data and LED: overtemperature, PowerFail, short circuit (per channel)
Weightapprox. 70 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use