DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2622-0010 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, contact-protecting switching, without power contacts

Image similar, may contain optional accessories
EL2622-0010 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, contact-protecting switching, without power contacts

EL2622-0010 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, contact-protecting switching, without power contacts

Signal LED 1
Status LED
Signal LED 2
Power contact PE
Output 1
Output 2
230 V
N
PE
Top view 
Contact assembly 
EL2622-0010 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, contact-protecting switching, without power contacts

EL2622-0010 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, contact-protecting switching, without power contacts

The EL2622-0010 output terminal has two relays each of which has a single contact. The relay terminal switches at the zero voltage crossing to protect the contacts and is particularly suitable for capacitive loads such as LED lamps. A practical test was able to show that an EL2622-0010 remained fully functional at a capacitive continuous current load of 4 A after 200,000 switching cycles (for details see documentation). The power contacts are not passed through. The signal state of the EtherCAT Terminal is indicated by light emitting diodes.

 

Special features:

  • Relay output
  • 2 x make contact
  • Suitable for ohmic, inductive and capacitive loads
  • contact-protecting switching of LED lamps
  • no power contacts

Product status:

regular delivery

Product information

Technical dataEL2622-0010
Connection technologyrelay output
Number of outputs2 x make contacts
Nominal voltage230 V AC/30 V DC
Load typeohmic, inductive, capacitive
Distributed clocks
Switching current5 A AC/DC per channel
Minimum permitted load0.1 mA at 0.1 V DC
Inductive switching current2 A AC/DC per channel
Current consumption E-bustyp. 120 mA
Electrical isolation500 V (E-bus/field potential)
Current consumption power contacts
Bit width in the process image2 outputs + 1 input
Operating cycles mech. (min.)2 x 107
Operating cycles electr. (min.)8 x 104 (5 A/30 V DC or 5 A/250 V AC and ohmic load)
Configurationno address or configuration setting
Special featuressoft switching at zero voltage crossing significantly extends service life with AC voltage supply
Weightapprox. 50 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL2622-0010EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, contact-protecting switching, without power contacts
ES2622-0010EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, contact-protecting switching, without power contacts, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use