DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2642 | EtherCAT Terminal, 2-channel reed output, multiplexer, 48 V AC/DC, 0.5 A, potential-free, 1 x 4

Image similar, may contain optional accessories
EL2642 | EtherCAT Terminal, 2-channel reed output, multiplexer, 48 V AC/DC, 0.5 A, potential-free, 1 x 4

EL2642 | EtherCAT Terminal, 2-channel reed output, multiplexer, 48 V AC/DC, 0.5 A, potential-free, 1 x 4

Run LED
Ch1/y1
Ch1/y2
Ch2/y1
Ch2/y2
UP LED
Ch1/y3
Ch1/y4
Ch2/y3
Ch2/y4
Power contact
+24 V
Power contact 0 V
Ch1/x1
Ch1/x2
Ch1/y1
Ch1/y2
Ch2/x1
Ch2/x2
Ch2/y1
Ch2/y2
Ch1/x3
Ch1/x4
Ch1/y3
Ch1/y4
Ch2/x3
Ch2/x4
Ch2/y3
Ch2/y4
Top view 
Contact assembly 
EL2642 | EtherCAT Terminal, 2-channel reed output, multiplexer, 48 V AC/DC, 0.5 A, potential-free, 1 x 4

EL2642 | EtherCAT Terminal, 2-channel reed output, multiplexer, 48 V AC/DC, 0.5 A, potential-free, 1 x 4

With the switching terminals of the EL/ELM264x (reed) and ELM274x (solid-state) series, Beckhoff significantly expands the application possibilities of the integrated measurement technology of the ELM3xxx series, as well as normal EL3xxx/EL4xxx analog inputs and outputs. This is because several sensors or sources can now be connected to one analog input channel at the same time via high-quality, EtherCAT-controlled switches.

For this purpose, the EL2642 is equipped with reed relays as switching elements that allow fast switching cycles with a long service life. The electrical isolation and the constant transition resistance of the reed switch allow the measurement of sensitive signals up to fast scanning operation. Due to the double input connections X, the channels can simply be connected to 1 x 8 multiplexers and more. The multi-channel acquisition of analog signals as well as the flexible switching of various test states in production-integrated test stations is thus simple to do through the integration of the switches into the EtherCAT system.

Product status:

regular delivery

Product information

Technical dataEL2642
Technologymultiplexer
Connection technology2-wire reed output
Connection typedirect plug-in technique/push-in
Number of outputs2 x multiplexer 1 on 4
Nominal voltage48 V AC/DC
Load typeohmic
Distributed clocks
Ohmic switching current0.5 A AC/DC per channel (max. total current 1 A under UL conditions, otherwise 2 A)
Inductive switching currentno data
Switching capacitymax. 10 W
Continuous powermax. 10 W
Current consumption E-bustyp. 60 mA
Electrical isolation500 V (E-bus/field potential)
Current consumption power contactstyp. 20 mA
Configurationno address or configuration setting
On-resistancetyp. 0.2 Ω
Switching on speedtyp. 1 ms, max. 5 ms
Switching off speedtyp. 1 ms, max. 5 ms
Breakdown voltage170 V
Short-circuit currentnot short-circuit proof, see peak current
Peak current1 A (100 ms)
Thermal dissipationtyp. 1 W
Special featuresfast reed relays, temperature measurement
Weightapprox. 100 g
Operating/storage temperature0…+55°C/-25…+85°C
Approvals/markingsCE
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use