![EL2489 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching](https://multimedia.beckhoff.com/media/el2489__web_preview.png)
The EL2489 digital output terminal connects the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation. The EtherCAT Terminal has 16 channels, whose signal states are indicated by LEDs. The connection technology is particularly suitable for single-ended inputs. All components have to use the same reference point as the EL2489. The power contacts are connected through. In the EL2489 the outputs are supplied via the 0 V DC power contact.
Special features:
- ground switching
- connection of different load types possible (ohmic, inductive, lamp load)
- max. output current 0.5 A per channel
- overload and short-circuit proof outputs and reverse polarity protection
- tool-free connection by direct plug-in technology for solid wire conductors
- space-saving use in the control cabinet
- direct connection of multi-channel actuators in 1-wire connection technology in the smallest space
- increased packing density with 16 connection points in the housing of a 12 mm terminal block
Product status:
product announcement | estimated market release 1st quarter 2025
Product information
Technical data | EL2489 |
---|---|
Connection technology | 1-wire |
Specification | ground switching |
Number of outputs | 16 |
Nominal voltage | 24 V DC (-15%/+20%) |
Load type | ohmic, inductive, lamp load |
Distributed clocks | – |
Max. output current | 0.5 A (short-circuit proof) per channel |
Reverse voltage protection | yes |
Electrical isolation | 500 V (E-bus/field potential) |
Weight | approx. 70 g |
Operating temperature | 0…55°C |
Storage temperature | -25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE |
Housing data | EL-12-16pin |
---|---|
Design form | HD (High Density) housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…1.5 mm², st*: 0.25…1.5 mm², f*: 0.14…0.75 mm² |
Connection cross-section AWG | s*: AWG28…16, st*: AWG22…16, f*: AWG26…19 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use