DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2652 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 300 V DC, 1 A

Image similar, may contain optional accessories
EL2652 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 300 V DC, 1 A

EL2652 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 300 V DC, 1 A

Signal LED 1
Signal LED 2
Output 1
230 V
Output 1
Output 2
230 V AC
Output 2
Top view 
Contact assembly 
EL2652 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 300 V DC, 1 A

EL2652 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 300 V DC, 1 A

The EL2652 output terminal has two relays each with a changeover contact, which can be used universally for the switching of mains voltage consumers of 230 V AC or 300 V DC. The EL2652 features potential-free contacts. The signal state of the EtherCAT Terminal is indicated by light emitting diodes.

 

Special features:

  • Relay output
  • 2x changeover contacts
  • Reverse switching is possible
  • Connection of different load types (ohmic, inductive, lamp load)
  • potential-free
  • no power contacts

Product status:

regular delivery

Product information

Technical dataEL2652
Connection technologyrelay output
Number of outputs2 x change-over
Switching voltage max.250 V AC, 300 V DC
Nominal voltage230 V AC (max. switching voltage 250 V AC/300 V DC)
Load typeohmic, inductive, lamp load
Distributed clocks
Ohmic switching current3 A AC/DC (at 30 V DC), 1 A AC/DC (at 40 V DC), 0.15 A DC (at 300 V DC), for UL: 1 A, max. 230 V AC
Minimum permitted load100 mA at 12 V
Current consumption E-bus180 mA
Electrical isolation1.5 kV (E-bus/field potential); 2.5 kV rated surge voltage, overvoltage category III
Current consumption power contacts
Max. switching frequency6/min. (at rated load)
Operating cycles mech. (min.)5 x 106
Operating cycles electr. (min.)1 x 106 (1 A/250 V AC ohmic load)
Special featuresreverse switching realizable
Weightapprox. 55 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL, DNV GL
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL2652EtherCAT Terminal, 2-channel relay output, 230 V AC, 300 V DC, 1 A
ES2652EtherCAT Terminal, 2-channel relay output, 230 V AC, 300 V DC, 1 A, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use