DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2624 | EtherCAT Terminal, 4-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC

Image similar, may contain optional accessories
EL2624 | EtherCAT Terminal, 4-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC

EL2624 | EtherCAT Terminal, 4-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC

Signal LED 1
Signal LED 3
Signal LED 2
Signal LED 4
Power contact
Power contact
13
14
33
34
23
24
43
44
Top view 
Contact assembly 
EL2624 | EtherCAT Terminal, 4-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC

EL2624 | EtherCAT Terminal, 4-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC

The EL2624 output terminal has four relays, each with a single contact. The relay contact can be used up to 125 V AC or 30 V DC. The signal state of the EtherCAT Terminal is indicated by light emitting diodes. The EL2624 features potential-free contacts. The power contacts are passed through.

 

Special features:

  • Relay output
  • 4 x make contact
  • Connection of ohmic loads
  • potential-free

Product status:

regular delivery

Product information

Technical dataEL2624
Connection technologyrelay output
Number of outputs4 x make contacts
Nominal voltage125 V AC/30 V DC
Load typeohmic
Distributed clocks
Ohmic switching current0.5 A AC/2 A DC per channel
Minimum permitted load10 µA at 10 mV DC with intact contact coating
Inductive switching currentno data
Current consumption E-bustyp. 200 mA
Electrical isolation500 V (E-bus/field potential)
Current consumption power contacts
Bit width in the process image4 outputs
Operating cycles mech. (min.)1 x 108
Operating cycles electr. (min.)2 x 105 (1 A/30 V DC)
Configurationno address or configuration setting
Weightapprox. 50 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL2624EtherCAT Terminal, 4-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC
ES2624EtherCAT Terminal, 4-channel relay output, 125 V AC, 30 V DC, 0.5 A AC, 2 A DC, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use