DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2622 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, without power contacts

Image similar, may contain optional accessories
EL2622 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, without power contacts

EL2622 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, without power contacts

Signal LED 1
Signal LED 2
Power contact PE
Output 1
Output 2
PE
Top view 
Contact assembly 
EL2622 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, without power contacts

EL2622 | EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, without power contacts

The EL2622 output terminal has two relays, each with a single contact. It is universally applicable for switching mains voltage consumers. The signal state of the EtherCAT Terminal is indicated by light emitting diodes. The EL2622 features potential-free contacts; the power contacts are not passed through.

 

Special features:

  • Relay output
  • 2 x make contact
  • Suitable for ohmic, inductive and lamp load
  • potential-free
  • no power contacts

Product status:

regular delivery

Product information

Technical dataEL2622
Connection technologyrelay output
Number of outputs2 x make contacts
Nominal voltage230 V AC/30 V DC
Load typeohmic, inductive, lamp load
Distributed clocks
Ohmic switching current5 A AC/DC per channel
Minimum permitted load10 mA at 5 V DC
Inductive switching current2 A AC/DC per channel
Lamp test, electronic ballast4 x 58 W
Current consumption E-bustyp. 170 mA
Electrical isolation500 V (E-bus/field potential)
Current consumption power contacts
Bit width in the process image2 outputs
Operating cycles mech. (min.)2 x 107
Operating cycles electr. (min.)1 x 105 (5 A/30 V DC)
Configurationno address or configuration setting
Special features
Weightapprox. 50 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL2622EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, without power contacts
ES2622EtherCAT Terminal, 2-channel relay output, 230 V AC, 30 V DC, 5 A, without power contacts, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use