DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ELM2642-0000 | EtherCAT Terminal, 2-channel reed output, multiplexer, 48 V AC/DC, 0.5 A, potential-free, 1 x 4

Image similar, may contain optional accessories
ELM2642-0000 | EtherCAT Terminal, 2-channel reed output, multiplexer, 48 V AC/DC, 0.5 A, potential-free, 1 x 4

ELM2642-0000 | EtherCAT Terminal, 2-channel reed output, multiplexer, 48 V AC/DC, 0.5 A, potential-free, 1 x 4

Run
Ch 1
Ch 2
ELM2642-0000 | EtherCAT Terminal, 2-channel reed output, multiplexer, 48 V AC/DC, 0.5 A, potential-free, 1 x 4

ELM2642-0000 | EtherCAT Terminal, 2-channel reed output, multiplexer, 48 V AC/DC, 0.5 A, potential-free, 1 x 4

With the EL/ELM264x (Reed) and ELM274x (Solid-State) Beckhoff is considerably extending the usage possibilities of the integrated measurement technology of the ELM3xxx series as well as the normal EL3xxx/EL4xxx analog inputs and outputs, because several sensors or sources can now be connected at the same time to one analog input channel.

To this end, the ELM2642 and ELM2644 are equipped with Reed relays as switching elements, allowing fast switching cycles and a long lifetime. The electrical isolation and the constant contact resistance of the reed switch allows the measurement of even sensitive signals up to fast scanning operation.

Due to the double input connectors X the channels can easily be connected to 1 x 8 multiplexers and more.

The multi-channel recording of analog signals as well as the flexible switching of various test states in production-integrated test stations is easily possible through the integration of the often necessary switches into the EtherCAT system.

Product status:

regular delivery

Product information

Technical dataELM2642-0000
Technologymultiplexer
Connection technology2-wire reed output
Connection typepush-in, service plug 6-pin
Number of channels2
Number of outputs2 x multiplexer 1 on 4
Nominal voltage48 V AC/DC
Load typeohmic
Distributed clocks
Ohmic switching current0.5 A AC/DC per channel
Inductive switching currentno data
Switching capacitymax. 10 W
Continuous powermax. 10 W
Current consumption E-bustyp. 60 mA
Electrical isolation500 V (E-bus/field potential)
Current consumption power contactstyp. 20 mA
Configurationno address or configuration setting
On-resistancetyp. 0.2 Ω
Switching on speedtyp. 1 ms, max. 5 ms
Switching off speedtyp. 1 ms, max. 5 ms
Breakdown voltage170 V
Short-circuit currentnot short-circuit proof, see peak current
Peak current1 A (100 ms)
Thermal dissipationtyp. 1 W
Special featuresfast reed relay
Weightapprox. 350 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataELM-30-xpin
Design formmetal housing with signal LEDs
Materialzinc die-cast
Dimensions (W x H x D)30 mm x 100 mm x 95 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.2…1.5 mm²,
st*: 0.2…1.5 mm²,
f*: 0.25…0.75 mm²
Connection cross-section AWGs*: AWG24…14,
st*: AWG24…14,
f*: AWG24…14
Stripping length8…9 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use