DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2024-0010 | EtherCAT Terminal, 4-channel digital output, 12 V DC, 2 A

Image similar, may contain optional accessories
EL2024-0010 | EtherCAT Terminal, 4-channel digital output, 12 V DC, 2 A

EL2024-0010 | EtherCAT Terminal, 4-channel digital output, 12 V DC, 2 A

Signal LED 1
Signal LED 3
Signal LED 2
Signal LED 4
Power contact
+12 V
Power contact 0 V
Output 1
0 V
0 V
Output 3
Output 2
0 V
0 V
Output 4
Top view 
Contact assembly 
EL2024-0010 | EtherCAT Terminal, 4-channel digital output, 12 V DC, 2 A

EL2024-0010 | EtherCAT Terminal, 4-channel digital output, 12 V DC, 2 A

The EL2024-0010 digital output terminal connects binary 12 V DC control signals to the actuators with electrical isolation. Four channels are available, which indicate their signal state via LEDs. The EL2024-0010 facilitates direct connection of four 2-wire actuators because it has four ground connection points.

 

Special features:

  • 12 V DC outputs
  • Connection of different load types possible (ohmic, inductive, lamp load)
  • Max. output current 2 A per channel
  • Short-circuit-proof outputs and reverse polarity protection
  • Suitable for automotive applications, for example

Product status:

regular delivery

Product information

Technical dataEL2024-0010
Connection technology2-wire
Number of outputs4
Nominal voltage12 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Distributed clocks
Max. output current2.0 A (short-circuit proof) per channel
Short-circuit currenttyp. < 70 A
Reverse voltage protectionyes
Breaking energy< 1.7 J/channel
Switching timestyp. TON: 40 µs, typ. TOFF: 200 µs
Peak current
Current consumption E-bustyp. 120 mA
Electrical isolation500 V (E-bus/field potential)
Current consumption power contactstyp. 13 mA + load
Bit width in the process image4 outputs
Configurationno address or configuration setting
Special featuresfor automotive applications
Weightapprox. 55 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use