DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2564 | EtherCAT Terminal, 4-channel LED output, 5…48 V DC, 4 A, RGBW, common anode

Image similar, may contain optional accessories
EL2564 | EtherCAT Terminal, 4-channel LED output, 5…48 V DC, 4 A, RGBW, common anode

EL2564 | EtherCAT Terminal, 4-channel LED output, 5…48 V DC, 4 A, RGBW, common anode

Run LED
Error LED
Output LED 1
Output LED 3
Power LED
Output LED 2
Output LED 4
Power contact
+24 V
Power contact 0 V
Output 1-
Output 3-
LED supply+
LED supply-
Output 2-
Output 4-
LED supply+
LED supply-
Top view 
Contact assembly 
Image similar, may contain optional accessories
EL2564 | EtherCAT Terminal, 4-channel LED output, 5…48 V DC, 4 A, RGBW, common anode

Common anode LED connection

EL2564 | EtherCAT Terminal, 4-channel LED output, 5…48 V DC, 4 A, RGBW, common anode

EL2564 | EtherCAT Terminal, 4-channel LED output, 5…48 V DC, 4 A, RGBW, common anode

EL2564 | EtherCAT Terminal, 4-channel LED output, 5…48 V DC, 4 A, RGBW, common anode

Common anode LED connection

EtherCAT Terminal EL2564 for continuous light applications with RGBW LEDs

Exact current control and synchronization of LED lamps

EtherCAT Terminal EL2564 for continuous light applications with RGBW LEDs

Exact current control and synchronization of LED lamps

The EL2564 digital output terminal controls LEDs with integrated series resistor via an adjustable (ground switching) PWM signal. Common anode RGBW LEDs can be controlled with the four channels. The operation with four LEDs of the same color is also possible with the terminal. The terminal has a flexible input voltage of 5…48 V DC. The output voltage corresponds to the input voltage. For the operation of multicolor LEDs the color portion per channel is adjustable. Thus any color mix can be realized. In addition to the color mixing per channel, the adjustment of the total brightness over all channels is also possible. Another parameter that can be adjusted is the frequency. By setting the frequency in a range of 1…16,000 Hz, stroboscopic effects can be avoided. Furthermore, visible flashes can be realized by the low frequencies.

 

Special features:

  • flexible input voltage 5…48 V DC
  • adjustable color component per channel with multicolor LEDs (adjustment of the duty cycle)
  • adjustable total brightness across all channels
  • adjustable frequency 1…16.000 Hz, for the avoidance of stroboscopic effects and the realization of visible flashes at low frequencies

 

Recommended use:

  • the EL2564 is the right choice for lighting tasks with RGBW LEDs in voltage mode
  • the EL2595 LED terminal of the 1st generationcan be used for current-regulated control of LEDs
  • the EL2596 and EL2596-0010 are the significantly more powerful successors of the EL2595 and are therefore suitable for applications requiring high-precision current- and voltage-controlled control of LEDs

Product status:

regular delivery

Product information

Technical dataEL2564
Connection technology2-wire
Number of outputs4
Input voltage5…48 V DC
Load typeLED (ohmic)
Output voltage~ UIN
Max. output current4 A per channel
PWM clock frequency1 Hz…16 kHz, 5 kHz default
Duty factor0…100%
Resolution15 bit (depending on PWM frequency)
Current consumption E-bustyp. 70 mA
Configurationvia TwinCAT System Manager
Special featuresground switching PWM for common anode LEDs, adjustable color share per channel (duty cycle), adjustable light intensity/brightness, adjustable frequency (anti-stroboscope)
Weightapprox. 50 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use