DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2535 | EtherCAT Terminal, 2-channel PWM output, 24 V DC, 1 A, current-controlled

Image similar, may contain optional accessories
EL2535 | EtherCAT Terminal, 2-channel PWM output, 24 V DC, 1 A, current-controlled

EL2535 | EtherCAT Terminal, 2-channel PWM output, 24 V DC, 1 A, current-controlled

E-bus Run LED
Enable A LED
Warning A
Error A LED
Power LED
Enable B LED
Warning B
Error B LED
Power contact
+24 V
Power contact 0 V
A1
B1
GNDA
E1
A2
B2
GNDB
E2
Top view 
Contact assembly 
EL2535 | EtherCAT Terminal, 2-channel PWM output, 24 V DC, 1 A, current-controlled

EL2535 | EtherCAT Terminal, 2-channel PWM output, 24 V DC, 1 A, current-controlled

Exact current control and synchronization of LED lamps

Exact current control and synchronization of LED lamps

The EL2535-xxxx output terminals control the output current through pulse width control of the supply voltage. They are electrically isolated from the E-bus. The current values (0 to maximum output current) are specified by the automation device through a 16-bit value. The output stages are protected against overload and short circuit. Each EtherCAT Terminal contains two channels whose signal state is indicated by LEDs. The light emitting diodes simplify local diagnosis by displaying typical load and wiring faults.

 

Special features:

  • 2 PWM outputs with push-pull output stage
  • Suitable for inductive loads > 1 mH
  • ±1 A max. output current per channel at 24 V DC rated voltage

Product status:

regular delivery

Product information

Technical dataEL2535, ES2535
Connection technologyPWM output, push-pull outputs
Number of outputs2
Nominal voltage24 V DC (-15%/+20%)
Load typeinductive > 1 mH
Distributed clocks
Max. output current±1 A per channel
Short-circuit currenttyp. < 2 A
PWM clock frequency30 kHz
Duty factor0…100% (current-controlled)
Resolution10 bit
Reverse voltage protectionyes
Current consumption E-bustyp. 110 mA
Current consumption power contactstyp. 30 mA + load
Bit width in the process image48 inputs/outputs: 2 x 16 bit data, 2 x 8 bit control/status
Electrical isolation500 V (E-bus/field potential)
Special features2 digital 24 V inputs
Weightapprox. 50 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL2535EtherCAT Terminal, 2-channel PWM output, 24 V DC, 1 A, current-controlled
ES2535EtherCAT Terminal, 2-channel PWM output, 24 V DC, 1 A, current-controlled, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use