DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2014 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 0.5 A, with diagnostics

Image similar, may contain optional accessories
EL2014 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 0.5 A, with diagnostics

EL2014 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 0.5 A, with diagnostics

Signal/diag. LED 1
Signal/diag. LED 3
Signal/diag. LED 2
Signal/diag. LED 4
Power contact
+24 V
Power contact 0 V
Output 1
0 V
0 V
Output 3
Output 2
0 V
0 V
Output 4
Top view 
Contact assembly 
EL2014 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 0.5 A, with diagnostics

EL2014 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 0.5 A, with diagnostics

The EL2014 digital output terminal connects the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation. The EtherCAT Terminal contains four channels that indicate its signal state by means of light emitting diodes. The integrated diagnostics can be evaluated in the controller and is indicated by the LEDs. Maintenance of the application is simplified by the diagnostics. The power contacts are connected through. The reference potential of the outputs is the 0 V DC power contact. The outputs are supplied via the 24 V DC power contact.

 

Special features:

  • Connection of different load types possible (ohmic, inductive, lamp load)
  • Max. output current 0.5 A per channel
  • Overload and short-circuit proof outputs and reverse polarity protection
  • Integrated diagnostics option, including
    • Short-circuit detection per channel
    • Line break detection per channel
    • Overcurrent per channel
    • Overtemperature
    • Voltage loss and undervoltage
  • Parameterizable output behavior in case of bus error (safe state)

Product status:

regular delivery

Product information

Technical dataEL2014
Connection technology2-wire
Number of outputs4
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Distributed clocks
Max. output current0.5 A (short-circuit proof) per channel
Short-circuit currenttyp. < 1 A
Reverse voltage protectionyes
Breaking energy< 150 mJ/channel
Switching timestyp. TON: 50 µs, typ. TOFF: 100 µs
Current consumption E-bustyp. 60 mA
Electrical isolation500 V (E-bus/field potential)
Current consumption power contactstyp. 15 mA + load
Bit width in the process image4 bit output, 20 bit diagnositcs
Configurationvia TwinCAT System Manager
Special featuresdiagnostics via process data and LED: overtemperature, PowerFail, short circuit (per channel)
Weightapprox. 70 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, ATEX, IECEx, cFMus
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
cFMus:
Class I, Division 2, Groups A, B, C, D
Class I, Zone 2, AEx ec IIC T4 Gc
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use