DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2788 | EtherCAT Terminal, 8-channel solid state relay output, 30 V AC, 48 V DC, 2 A

Image similar, may contain optional accessories
EL2788 | EtherCAT Terminal, 8-channel solid state relay output, 30 V AC, 48 V DC, 2 A

EL2788 | EtherCAT Terminal, 8-channel solid state relay output, 30 V AC, 48 V DC, 2 A

Signal LEDs
1…8
Power contact
+24 V
Power contact 0 V
Output 1
Output 2
Output 3
Output 4
Output 5
Output 6
Output 7
Output 8
0 V
0 V
0 V
0 V
0 V
0 V
0 V
0 V
Top view 
Contact assembly 
EL2788 | EtherCAT Terminal, 8-channel solid state relay output, 30 V AC, 48 V DC, 2 A

EL2788 | EtherCAT Terminal, 8-channel solid state relay output, 30 V AC, 48 V DC, 2 A

The digital EL2788 EtherCAT Terminal provides eight switches that can be used like a relay contact for AC/DC voltages. The electronic switch is realized through high-performance MOSFET transistors with low on-resistance. The switch itself is not short-circuit-proof, but thanks to its high pulse current capability it can cope with current until an external fuse is triggered. The wear resistance increases the availability of the application. Ohmic and slightly inductive loads can be switched up to a rated voltage of 30 V AC/DC. Purely ohmic loads can be switched up to 48 V DC rated voltage. High peak voltages and electromagnetic interference pulses are prevented. The power contacts are linked. The outputs of the EL2788 are supplied via the power contacts.

 

Special features:

  • 8 x make contacts as substitutes for relay contacts
  • Switching of ohmic loads up to a rated voltage of 30 V AC/48 V DC
  • Switching of slightly inductive loads up to a rated voltage of 30 V AC/DC
  • Max. output current of 2 A per channel (∑ 10 A)

Product status:

regular delivery

Product information

Technical dataEL2788
Connection technology2-wire
Number of outputs8 x make contacts
Nominal voltage0…30 V AC/DC (ohmic load only: 0…48 V DC)
Distributed clocks
Max. output current2 A per channel (∑ 10 A)
Short-circuit currentnot short-circuit proof, see peak current
Reverse voltage protection
Switching timesTON: typ. 1.8 ms, TOFF: typ. 30 ms
Breakdown voltage80 V
Peak current5 A (100 ms), < 50 A (10 ms)
Isolation voltage (channel/channel)
Current consumption E-bustyp. 140 mA
Switching on speedtyp. 1.8 ms, max. 5 ms
Switching off speedtyp. 30 ms, max. 50 ms
On-resistancetyp. 0.03 Ω
Electrical isolation500 V (E-bus/field potential)
Special featuressubstitute for relay contacts, connected with power contacts
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, DNV GL
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use