DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2712 | EtherCAT Terminal, 2-channel triac output, 12…230 V AC, 0.5 A

Image similar, may contain optional accessories
EL2712 | EtherCAT Terminal, 2-channel triac output, 12…230 V AC, 0.5 A

EL2712 | EtherCAT Terminal, 2-channel triac output, 12…230 V AC, 0.5 A

Signal LED 1
Signal LED 2
Power contact
230 V
Power contact N
Power contact ⏚
Output 1
Output 2
230 V
N
Top view 
Contact assembly 
EL2712 | EtherCAT Terminal, 2-channel triac output, 12…230 V AC, 0.5 A

EL2712 | EtherCAT Terminal, 2-channel triac output, 12…230 V AC, 0.5 A

The EL2712 output terminal uses a power switch to control mains voltage from 12 V to 230 V AC. The switching element is a triac, which is connected to the power contact potential. As a semiconductor switch, it is not subject to wear. The steady load capacity of a digital output is 0.5 A. The EtherCAT Terminal has two independent outputs, whose signal state is indicated by LEDs.

 

Special features:

  • Triac output
  • 2 make contacts, without mutual locking
  • Connection of ohmic and inductive loads from 12 to 230 V AC
  • Suitable for conventional blind motors

Product status:

regular delivery

Product information

Technical dataEL2712
Connection technologytriac output, 2-wire
Number of outputs2 x make contacts
Rated load voltage12…230 V AC
Load typeohmic, inductive
Distributed clocks
Max. output current0.5 A per channel
Switching timesin zero crossing, 0.1…10 ms
Rotating field frequency47…63 Hz
Surge voltage protection> 275 V
Peak current40 A (16 ms), 1.5 A (30 s)
Standby current0.6 mA
Leakage current (OFF state)typ. 0.8 mA, max. 1.5 mA
Switch-on time0.1…10 ms, zero crossing
Switch-off timeT/2
Residual voltagemax. 1.5 V (60 mA…1 A), 150 Ω (< 60 mA)
Current consumption E-bustyp. 120 mA
Electrical isolation500 V (E-bus/field voltage), 3750 V AC (1 min.)
Current consumption power contacts
Bit width in the process image2 outputs
Configurationno address or configuration setting
Special featuressuitable for conventional blind motors
Weightapprox. 55 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL2712EtherCAT Terminal, 2-channel triac output, 12…230 V AC, 0.5 A

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use