![EL2828 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 2 A](https://multimedia.beckhoff.com/media/el2828__web_preview.png)
The EL2828 digital output terminal connects the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation. The EtherCAT Terminal contains eight channels whose signal state is indicated by LEDs. The power contacts are connected through. In the EL2828 the outputs are supplied via the 24 V DC power contact.
Special features:
- Connection of different load types possible (ohmic, inductive, capacitive)
- Max. output current of 2 A per channel (∑ 10 A)
- Overload and short-circuit proof outputs and reverse polarity protection
- Tool-free connection by direct plug-in technology for solid wire conductors
Product status:
regular delivery
Product information
Technical data | EL2828 |
---|---|
Connection technology | 2-wire |
Number of outputs | 8 |
Nominal voltage | 24 V DC (-15%/+20%) |
Load type | ohmic, inductive, capacitive |
Distributed clocks | – |
Max. output current | 2 A per channel (∑ 10 A) |
Short-circuit current | typ. < 40 A |
Reverse voltage protection | yes |
Breaking energy | < 1.2 J/channel |
Switching times | typ. TON: 60 µs, typ. TOFF: 250 µs |
Current consumption E-bus | typ. 110 mA |
Electrical isolation | 500 V (E-bus/field potential) |
Current consumption power contacts | typ. 15 mA + load |
Bit width in the process image | 8 outputs |
Configuration | no address or configuration setting |
Weight | approx. 70 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/vertical |
Approvals/markings | CE, UL |
Housing data | EL-12-16pin |
---|---|
Design form | HD (High Density) housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…1.5 mm², st*: 0.25…1.5 mm², f*: 0.14…0.75 mm² |
Connection cross-section AWG | s*: AWG28…16, st*: AWG22…16, f*: AWG26…19 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use