DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EM2042 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, D-sub

Image similar, may contain optional accessories
EM2042 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, D-sub

EM2042 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, D-sub

Output 1–16
Power supply
Top view 
EM2042 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, D-sub

EM2042 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, D-sub

The EM2042 EtherCAT module combines 16 digital outputs in a compact D-sub connector and is therefore ideally suited for valve terminals with multi-pin plug connection. The binary control signals are transferred (electrically isolated) to the actuators at the process level. The EM2042 is integrated into the I/O system like standard EtherCAT Terminals. The X2 connector for the power supply is included in the scope of supply.

 

Special features:

  • D-Sub plug
  • Ideal for valve terminals with multi-pin plug connection
  • Max. output current of 0.5 A per channel (∑ 4 A)
  • Individually short-circuit proof outputs and reverse polarity protection

Product status:

regular delivery

Product information

Technical dataEM2042
Connection technologyD-sub
Number of outputs16
Rated load voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Distributed clocks
Max. output current0.5 A per channel, individually short-circuit proof, ∑ 4 A
Short-circuit currenttyp. < 2 A
Reverse voltage protectionyes
Breaking energy< 150 mJ/channel
Switching timestyp. TON: 60 µs, typ. TOFF: 300 µs
Current consumption X2typ. 25 mA + load
Current consumption E-bustyp. 115 mA
Electrical isolation500 V (E-bus/field potential)
Bit width in the process image16 outputs
Dimensions (W x H x D)26.5 mm x 100 mm x 71 mm
Special featuresideal for multi-pin connector valve terminals
Weightapprox. 90 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use