DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2262 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A, oversampling

Image similar, may contain optional accessories
EL2262 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A, oversampling

EL2262 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A, oversampling

Signal LED 1
Signal LED 2
Power contact
+24 V
Power contact 0 V
Power contact PE
Output 1
Output 2
+24 V
0 V
PE
Top view 
Contact assembly 
EL2262 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A, oversampling

EL2262 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A, oversampling

EtherCAT timestamp: high-precision interaction of controller and environment – to the exact nanosecond

EtherCAT oversampling: maximum sampling rates irrespective of the EtherCAT cycle time

Distributed Clocks: the integrated time management system in EtherCAT

EtherCAT timestamp: high-precision interaction of controller and environment – to the exact nanosecond

EtherCAT oversampling: maximum sampling rates irrespective of the EtherCAT cycle time

Distributed Clocks: the integrated time management system in EtherCAT

The EL2262 digital output terminal connects the binary control output signals at the process level with electrical isolation. The outputs are controlled with an adjustable integral multiple (oversampling factor: n) of the bus cycle frequency (n microcycles per bus cycle). For each bus cycle, the EtherCAT Terminal receives a process data block that is output consecutively. The timebase of the terminal can be synchronized precisely with other EtherCAT devices via distributed clocks. An output pattern with a significantly higher pulse sequence than the bus cycle time is thus output precisely with the system-wide timebase. This procedure enables the temporal resolution of the digital output signals to be increased to n times the bus cycle time. The maximum output rate is 1 Msamples/s.

 

Special features:

  • push-pull output
  • connection of different load types possible (ohmic, inductive, lamp load)
  • synchronized operation through distributed clocks XFC technology possible
  • multiple sampling of a process data through oversampling

Product status:

regular delivery

Product information

Technical dataEL2262
Connection technology4-wire
Number of outputs2
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Oversampling factorn = integer multiple of the cycle time, 1…1000
Distributed clocksyes
Distributed clock precision<< 1 µs
Max. output current0.5 A (short-circuit proof in push operation) per channel
Output stagepush-pull
Short-circuit currenttyp. < 1.5 A
Reverse voltage protectionyes
Current limitationtyp. 4 A/150 μs
Breaking energy< 150 mJ/channel
Switching timestyp. TON: < 1 µs, typ. TOFF: < 1 µs
Output ratemax. 1 Msample/s, min. cycle 1 µs
Current consumption E-bustyp. 70 mA
Electrical isolation500 V (E-bus/field potential)
Current consumption power contactstyp. 35 mA + load
Bit width in the process imagen x 2 outputs + 32 bit CycleCounter + 32 bit StartTimeNextOutput
Configurationvia TwinCAT System Manager
Special featuresup to 1000 x oversampling, max. 1 Msample/s, min. output cycle 1 µs
Weightapprox. 60 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL2262EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A, oversampling
ES2262EtherCAT Terminal, 2-channel digital output, 24 V DC, 0.5 A, oversampling, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use