DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ELM2744-0000 | EtherCAT Terminal, 4-channel solid state relay output, multiplexer, 48 V AC/DC, 1 A, potential-free, 1 x 4

Image similar, may contain optional accessories
ELM2744-0000 | EtherCAT Terminal, 4-channel solid state relay output, multiplexer, 48 V AC/DC, 1 A, potential-free, 1 x 4

ELM2744-0000 | EtherCAT Terminal, 4-channel solid state relay output, multiplexer, 48 V AC/DC, 1 A, potential-free, 1 x 4

Run
Ch 1
Ch 2
Ch 3
Ch 4
ELM2744-0000 | EtherCAT Terminal, 4-channel solid state relay output, multiplexer, 48 V AC/DC, 1 A, potential-free, 1 x 4

ELM2744-0000 | EtherCAT Terminal, 4-channel solid state relay output, multiplexer, 48 V AC/DC, 1 A, potential-free, 1 x 4

SPS 2019: Beckhoff Measurement Modules

SPS 2019: Beckhoff Measurement Modules

With the ELM2744 Beckhoff is considerably extending the usage possibilities of the integrated measurement technology of the ELM3xxx series as well as the normal EL3xxx/EL4xxx analog inputs and outputs, because several sensors or sources can now be connected at the same time to one analog input channel. To this end, the ELM2744 is equipped with non-wearing solid-state relays (semiconductor switches) as switching elements, which are specially designed for small analog signals and thus set themselves apart from normal solid-state terminals like the EL279x. Due to the extremely low leakage current in the nA range in the opened state, the parallel-connected signals hardly influence each other at all. The multi-channel recording of analog signals as well as the flexible switching of various test states in production-integrated test stations is thus simple to achieve without externally connected switches.

Product status:

regular delivery

Product information

Technical dataELM2744-0000
Technologymultiplexer
Connection technology2-wire MOSFET output
Connection typepush-in, service plug 6-pin
Number of channels4
Number of outputs4 x multiplexer 1 on 4
Nominal voltage48 V AC/DC
Load typeohmic
Distributed clocks
Ohmic switching current1 A AC/DC per channel (in the operating temperature range, 2 A at 25 °C ambient temperature)
Inductive switching currentno data
Current consumption E-bustyp. 60 mA
Electrical isolation500 V (E-bus/field potential)
Current consumption power contacts
Configurationno address or configuration setting
On-resistancetyp. 0.1 Ω
Switching on speedtyp. 1 ms, max. 5 ms
Switching off speedtyp. 1 ms, max. 5 ms
Breakdown voltage80 V
Short-circuit currentnot short-circuit proof, see peak current
Peak current5 A (100 ms)
Special featureswear-free solid-state relay (semiconductor)
Weightapprox. 350 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataELM-30-xpin
Design formmetal housing with signal LEDs
Materialzinc die-cast
Dimensions (W x H x D)30 mm x 100 mm x 95 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.2…1.5 mm²,
st*: 0.2…1.5 mm²,
f*: 0.25…0.75 mm²
Connection cross-section AWGs*: AWG24…14,
st*: AWG24…14,
f*: AWG24…14
Stripping length8…9 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use