DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2878-0005 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 0.5 A, flat-ribbon cable, with diagnostics

Image similar, may contain optional accessories
EL2878-0005 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 0.5 A, flat-ribbon cable, with diagnostics

EL2878-0005 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 0.5 A, flat-ribbon cable, with diagnostics

Signal LEDs 1, 3, 5, 7
Power LED
Signal LEDs 2, 4, 6, 8
Power LED
Output 1, 3, 5, 7
+24 V
+24 V
+24 V
Output 2, 4, 6, 8
0 V
0 V
0 V
Top view 
Contact assembly 
EL2878-0005 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 0.5 A, flat-ribbon cable, with diagnostics

EL2878-0005 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 0.5 A, flat-ribbon cable, with diagnostics

The EL2878-0005 digital output terminal offers a very compact design with its 8 channels. A 20-pin contact strip enables the secure connection of plug connectors using insulation displacement contact, as is usual for ribbon cables and special round cables. This significantly simplifies the wiring of many channels. The signal states of the channels are indicated by LEDs. The terminal also monitors the supply voltage and reports the status via process image and LED.

 

Special features:

  • Connection of different load types possible (ohmic, inductive, lamp load)
  • Ideal for valve terminals with multi-pin plug connection
  • Max. output current 0.5 A per channel
  • Short-circuit-proof outputs and reverse polarity protection
  • Integrated supply voltage diagnostics
  • Direct connection of connectors with insulation displacement contacts

Product status:

regular delivery

Product information

Technical dataEL2878-0005
Connection technologyflat-ribbon cable
Number of outputs8
Nominal voltage24 V DC (-15%/+20%)
Rated currentmax. 1 A per connection pin
Load typeohmic, inductive, lamp load
Distributed clocks
Max. output current0.5 A (short-circuit proof) per channel
Short-circuit currenttyp. < 2 A
Reverse voltage protectionyes
Breaking energy< 150 mJ/channel
Switching timestyp. TON: 60 µs, typ. TOFF: 300 µs
Current consumption E-bustyp. 100 mA
Electrical isolation500 V (E-bus/field potential)
Current consumption power contactstyp. 20 mA + load from the 24 V supply (no power contacts)
Special featuresdiagnostics of supply voltage
Weightapprox. 55 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataEL-12-FRC
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 73 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringflat-ribbon cable connection
Connection cross-sectioncommon flat-ribbon cables, AWG28, spacing 1.27 mm
Connection cross-section AWGAWG28
Stripping length

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use