DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2808 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 0.5 A, 2-wire connection

Image similar, may contain optional accessories
EL2808 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 0.5 A, 2-wire connection

EL2808 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 0.5 A, 2-wire connection

Signal LEDs
1…8
Power contact
+24 V
Power contact 0 V
Output 1
Output 2
Output 3
Output 4
Output 5
Output 6
Output 7
Output 8
0 V
0 V
0 V
0 V
0 V
0 V
0 V
0 V
Top view 
Contact assembly 
EL2808 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 0.5 A, 2-wire connection

EL2808 | EtherCAT Terminal, 8-channel digital output, 24 V DC, 0.5 A, 2-wire connection

The EL2808 digital output terminal connects the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation. The EtherCAT Terminal contains eight channels whose signal state is indicated by LEDs. The power contacts are connected through. In the EL2808 the outputs are supplied via the 24 V DC power contact.

 

Special features:

  • Connection of different load types possible (ohmic, inductive, lamp load)
  • Max. output current 0.5 A per channel
  • Overload and short-circuit proof outputs and reverse polarity protection
  • Tool-free connection by direct plug-in technology for solid wire conductors
  • Increased packing density with 16 connection points in the housing of a 12 mm terminal block

Product status:

regular delivery

Product information

Technical dataEL2808
Connection technology2-wire
Number of outputs8
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Distributed clocks
Max. output current0.5 A (short-circuit proof) per channel
Short-circuit currenttyp. < 2 A
Reverse voltage protectionyes
Breaking energy< 150 mJ/channel
Switching timestyp. TON: 60 µs, typ. TOFF: 300 µs
Current consumption E-bustyp. 110 mA
Current consumption power contactstyp. 15 mA + load
Bit width in the process image8 outputs
Configurationno address or configuration setting
Electrical isolation500 V (E-bus/field potential)
Weightapprox. 65 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use