DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2574 | EtherCAT Terminal, 4-channel LED output, pixel LED

Image similar, may contain optional accessories
EL2574 | EtherCAT Terminal, 4-channel LED output, pixel LED

EL2574 | EtherCAT Terminal, 4-channel LED output, pixel LED

Run
Warning, Error
Output 1
Output 3
Power OK

Output 2
Output 4
Power contact
+24 V
Power contact 0 V
Ext. 5…24 V
Output 1
GND
Ext. 5…24 V
Output 3
GND
Ext. 5…24 V
GND
Ext. 5…24 V
Output 2/CLK
GND
Ext. 5…24 V
Output 4/CLK
GND
Ext. 5…24 V
GND
Top view 
Image similar, may contain optional accessories
EL2574 | EtherCAT Terminal, 4-channel LED output, pixel LED

EL2574 | EtherCAT Terminal, 4-channel LED output, pixel LED

EL2574 | EtherCAT Terminal, 4-channel LED output, pixel LED

EL2574 | EtherCAT Terminal, 4-channel LED output, pixel LED

EL2574 | EtherCAT Terminal, 4-channel LED output, pixel LED

EL2574 | EtherCAT Terminal, 4-channel LED output, pixel LED

The EL2574 enables the control of LEDs with an integrated chip. If these pixel LEDs are connected in a strip or matrix formation, all LEDs can be controlled differently to create effects such as running lights or animations. The EL2574 supports various protocols for controlling these LEDs. Split into four channels, up to 2048 pixels can be controlled with just a single terminal, without the need for an additional control.

 

Recommended use:

  • pick-by-light
  • machine status display
  • position marking
  • stage and show

Product status:

regular delivery

Product information

Technical dataEL2574
Number of outputs4
Input voltage5…24 V DC
Power supply LEDexternally
LED protocolWS2801, WS2803, WS2811, WS2812, WS2812B, WS2813, WS2815, WS2818, APA-101, APA102, APA-104, APA-109, CS8812, GS8206, GS8208, INK1002, INK1003, SK6812, SK6813, SK6822, SM16703, SM16704, TM1803, TM1804, TM1809, TM1812, TM1814, UCS1903, UCS1912, UCS2903, UCS2912, UCS2904, GE8822, HD107S, SK9822
Number of pixels2048 pixel per terminal
Distributed clocks
Current consumption E-bustyp. 80 mA
Power supplyvia the E-bus
Configurationvia TwinCAT System Manager
Weightapprox. 50 g
Operating/storage temperature0…+55°C/-25…+60°C (HW01)
0…+55°C/-25…+85°C (from HW02)
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use