DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2889 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching

Image similar, may contain optional accessories
EL2889 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching

EL2889 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching

Signal LEDs
1…8
Signal LEDs
9…16
Power contact
+24 V
Power contact 0 V
Output 1
Output 2
Output 3
Output 4
Output 5
Output 6
Output 7
Output 8
Output 9
Output 10
Output 11
Output 12
Output 13
Output 14
Output 15
Output 16
Top view 
Contact assembly 
EL2889 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching

EL2889 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching

The EL2889 digital output terminal connects the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation. The EtherCAT Terminal has 16 channels, whose signal states are indicated by LEDs. The connection technology is particularly suitable for single-ended inputs. All components have to use the same reference point as the EL2889. The power contacts are connected through. In the EL2889 the outputs are supplied via the 0 V DC power contact.

 

Special features:

  • ground switching
  • Connection of different load types possible (ohmic, inductive, lamp load)
  • Max. output current 0.5 A per channel
  • Overload and short-circuit proof outputs and reverse polarity protection
  • Tool-free connection by direct plug-in technology for solid wire conductors
  • Space-saving use in the control cabinet
  • Direct connection of multi-channel sensors in 1-wire connection technology in the smallest space
  • Increased packing density with 16 connection points in the housing of a 12 mm terminal block

Product status:

regular delivery

Product information

Technical dataEL2889
Connection technology1-wire
Number of outputs16
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Distributed clocks
Max. output current0.5 A (short-circuit proof) per channel
Short-circuit currenttyp. < 7 A
Reverse voltage protectionyes
Breaking energy< 100 mJ/channel
Switching timestyp. TON: 50 µs, typ. TOFF: 200 µs
Current consumption E-bustyp. 140 mA
Electrical isolation500 V (E-bus/field potential)
Current consumption power contactstyp. 30 mA + load
Bit width in the process image16 outputs
Configurationno address or configuration setting
Weightapprox. 70 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use