DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2022 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 2 A

Image similar, may contain optional accessories
EL2022 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 2 A

EL2022 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 2 A

Signal LED 1
Signal LED 2
Power contact
+24 V
Power contact 0 V
Power contact PE
Output 1
Output 2
+24 V
0 V
PE
Top view 
Contact assembly 
EL2022 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 2 A

EL2022 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 2 A

The EL2022 digital output terminal connects the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation. The EtherCAT Terminal contains two channels whose signal state is indicated by LEDs.

 

Special features:

  • Connection of different load types possible (ohmic, inductive, lamp load)
  • Max. output current 2 A per channel
  • Short-circuit-proof outputs and reverse polarity protection

Product status:

regular delivery

Product information

Technical dataEL2022
Connection technology4-wire
Number of outputs2
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Distributed clocks
Max. output current2.0 A (short-circuit proof) per channel
Short-circuit currenttyp. < 70 A
Reverse voltage protectionyes
Breaking energy< 1.7 J/channel
Switching timestyp. TON: 40 µs, typ. TOFF: 200 µs
Current consumption E-bustyp. 100 mA
Electrical isolation500 V (E-bus/field potential)
Current consumption power contactstyp. 9 mA + load
Bit width in the process image2 outputs
Configurationno address or configuration setting
Weightapprox. 55 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL, ATEX, IECEx, cFMus
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
cFMus:
Class I, Division 2, Groups A, B, C, D
Class I, Zone 2, AEx ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL2022EtherCAT Terminal, 2-channel digital output, 24 V DC, 2 A
ES2022EtherCAT Terminal, 2-channel digital output, 24 V DC, 2 A, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use