
The analog EL3692 input terminal enables direct resistance measurement in nine measuringe ranges from 0…100 mΩ to 0…10 MΩ. The circuitry of the EtherCAT Terminal enables measurement in 2- and 4-wire versions. The EL3692 offers measuring range selection, either automatic or through the controller. Due to the galvanic isolation, a live power object can also be measured in single-channel operation. The EtherCAT Terminal indicates its state through LEDs. Malfunctions such as broken wires are indicated by error LEDs.
This terminal is also available as a variant with an individual calibration certificate. (See related products)
Product status:
regular delivery
Product information
Technical data | EL3692 |
---|---|
Number of inputs | 2 |
Power supply | via the E-bus |
Distributed clocks | – |
Feed voltage potentiometer | – |
Internal resistance | > 100 MΩ |
Input filter limit frequency | 100 Hz |
Wiring fail indication | yes |
Conversion time | typ. 10…400 ms, dependent on measuring range and settings |
Measuring range | 100 mΩ, 1 Ω, 10 Ω, 100 Ω, 1 kΩ, 10 kΩ, 100 kΩ, 1 MΩ, 10 MΩ |
Range switching | automatic or through control |
Resolution | 24 bit |
Measurement error/uncertainty | < ±0.5% (relative to the respective full scale value with 4-wire connection) |
Electrical isolation | 1500 V (E-bus/field potential) |
Current consumption E-bus | typ. 220 mA |
Current consumption power contacts | – |
Configuration | via the controller |
Special features | automatic range selection, pulse and continuous measurement |
Weight | approx. 55 g |
Operating temperature | 0…55°C |
Storage temperature | -25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE, CCC, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | EL-12-8pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use