The EL3072 and EL3074 analog input terminals are the 10 V/20 mA universal inputs of the 12-bit class. The EL3074 has four single parameterizable inputs. Signals either in the range -10/0…+10 V or in the range -20/0/+4…+20 mA can be processed by each channel. Physically, the voltage and current signals should be connected to different terminal points. Each channel should then be set by the controller/TwinCAT to U or I mode via CoE. The voltage and current inputs are single-ended, which means that one connection point of each channel is connected in the terminal to +24 V or GND. All inputs are digitized with a resolution of 12 bits and transmitted electrically isolated to the higher-level automation device. With a technical measuring range of ±107% of the nominal range, the terminal also supports commissioning with sensor values in the limit range and the evaluation according to NAMUR NE43.
Product status:
regular delivery
Product information
Technical data | Analog input |
---|---|
Number of inputs | 4 |
Function | voltage measurement, power measurement |
Wiring | 2-wire |
Ground reference | single-ended |
Max. sampling rate | min. 500 µs (max. 2 ksps) per channel |
Sampling type | multiplex, approx. 60 µs delay between. Ch1/2 |
Internal resistance | voltage: typ. > 200 kΩ, current: typ. 85 Ω |
Input filter limit frequency | 1 kHz |
Rise time | 3 ms typ. (0…90 %) |
Dielectric strength | max. 30 V (voltage and current measurement) |
Overcurrent protection | typ. < 50 mA |
Measuring range, nominal | -10/0…+10 V | -20/0/+4…+20 mA |
Measuring range, technical | -10.73…+10.73 V | -21.47…+21.47 mA |
Resolution | 12 bit (incl. sign) |
Measurement error/uncertainty | < ±0.3% (relative to full scale value) |
Electrical isolation channel/channel | no |
Technical data | General |
---|---|
Power supply | via the E-bus |
Distributed clocks | – |
Electrical isolation | channel/E-bus: functional separation 707 V DC type test |
Current consumption E-bus | typ. 125 mA |
Special features | U/I parameterizable, ExtendedRange 107 %, standard and compact process image, FIR/IIR filter activatable |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Weight | approx. 65 g |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Approvals/markings | CE |
Protect. rating/installation pos. | IP20/variable |
Housing data | EL-12-16pin |
---|---|
Design form | HD (High Density) housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…1.5 mm², st*: 0.25…1.5 mm², f*: 0.14…0.75 mm² |
Connection cross-section AWG | s*: AWG28…16, st*: AWG22…16, f*: AWG26…19 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use