![EL3751-0024 | EtherCAT Terminal, 1-channel analog input, temperature, RTD (Pt100), 24 bit, 10 ksps, factory calibrated](https://multimedia.beckhoff.com/media/el3751-0020__web_preview.png)
The EL3751-0024 analog input terminal is a variant of the EL3751-0000 multi-functional terminal that has been reduced to resistance or temperature measurement (RTD). It measures to 5 kΩ full scale value in 2-/3-/4-wire connection. RTD temperature sensors (Pt100/1000, NI, KTY etc.) can also be connected.
The EL3751-0024 is particularly suitable for fast and highly accurate temperature measurements with a 10 ksps sampling rate. Even demanding temperature measurements are possible with the two freely adjustable numerical filters up to max. 39th order FIR/6th order IIR and the freely adjustable scaler with support point table. The signal state of the EtherCAT Terminal is indicated by LEDs. Each terminal has a unique ID number.
The individual Beckhoff factory calibration certificate can be downloaded here for each device. Recalibration (ZS9001) is possible via Beckhoff Service.
Product status:
regular delivery
Product information
Technical data | EL3751-0024 |
---|---|
Number of inputs | 1 |
Power supply | via the E-bus |
Oversampling factor | n = 1…64 |
Distributed clocks | yes |
Distributed clock precision | << 1 µs |
Internal resistance | n. s. |
Input filter limit frequency | 3 kHz |
Dielectric strength | max. 36 V |
Conversion time | 100 µs/10 ksps |
Measuring range, nominal | 0…5 kΩ, RTD, Pt100/Pt1000, Ni, KTY |
Measuring range, technical | generally 107% of the nominal measuring range, see documentation |
Resolution | 24 bit (incl. sign) |
Measurement error/ uncertainty | typ. ±0.01% relative to the respective full scale value @ 23°C in some measuring ranges, see documentation |
Temperature coefficient | typ. < 10 ppm/K, see documentation |
Calibration certificate (analog) | factory calibrated |
Electrical isolation | 500 V (E-bus/signal voltage) |
Current consumption power contacts | – |
Current consumption E-bus | typ. 260 mA |
Configuration | no address or configuration setting |
Special features | parameterizable, ExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Weight | approx. 65 g |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | EL-12-8pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use