DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL3453-0100 | EtherCAT Terminal, 3-channel analog input, power measurement, 130 V AC, 0.1/1/5 A, 24 bit, electrically isolated

EL3453-0100 | EtherCAT Terminal, 3-channel analog input, power measurement, 130 V AC, 0.1/1/5 A, 24 bit, electrically isolated

EL3453-0100 | EtherCAT Terminal, 3-channel analog input, power measurement, 130 V AC, 0.1/1/5 A, 24 bit, electrically isolated

IL1 OK, IL1 Error
IL2 OK, IL2 Error
IL3 OK, IL3 Error
IN OK, IN Error
Run, System
L1 OK, L1 Error
L2 OK, L2 Error
L3 OK, L3 Error
Current
measurement IL1
Current
measurement IL2
Current
measurement IL3
Current
measurement IN
L1
L2
L3
N
Top view 
Contact assembly 
EL3453-0100 | EtherCAT Terminal, 3-channel analog input, power measurement, 130 V AC, 0.1/1/5 A, 24 bit, electrically isolated

EL3453-0100 | EtherCAT Terminal, 3-channel analog input, power measurement, 130 V AC, 0.1/1/5 A, 24 bit, electrically isolated

The EL3453-0100 EtherCAT power measurement terminal is an advancement based on the EL3413. The adapted voltage measuring range to 130 V is optimally suited for connecting medium voltage transformers, for example. The four current inputs are electrically isolated so that the terminal can be used in all common grounded current transformer configurations such as 2- or 3-transformer configurations with star or delta connection incl. neutral conductor current measurement. The EL3453-0100 can be used for simple grid analysis up to the 63rd harmonics analysis. Alternatively, all readings can be combined in a power quality factor for simplified diagnostics. Like all measured terminal data, the harmonic content can be read via the process data. The EL3453-0100 offers the “ExtendedRange” feature enabling the use of the full technical measuring range, which equals 130% of the specified nominal measuring range.

In addition, the EL3453-0100 comes with the option of transmitting the times of the last voltage and current zero crossing to the controller via XFC technology. This can be used, for example, to carry out switching operations to suit the application.

Product status:

regular delivery

Product information

Technical dataEL3453-0100
Number of inputs4 x current, 3 x voltage
Oversampling factor
Distributed clocksoptional
Update intervalhalf mains period (10 ms at 50 Hz)
Measured valuescurrent, voltage, effective, reactive and apparent power, active, reactive and apparent energy, cos φ, frequency, THD, harmonic (up to 63rd harmonic)
Measuring voltagemax. 130 V AC for voltage transformer
Measuring currentadjustable, 100 mA AC, 1 A AC (default), 5 A AC; potential-free
Measurement error/uncertainty0.3% relative to full scale value (U/I), 0.6% calculated value (see documentation)
Update timenet-synchronous
Monitoring functionphase order, phase failure, phase asymmetry, undervoltage/overvoltage (adjustable)
Electrical isolation4500 V
Current consumption power contacts
Current consumption E-bustyp. 260 mA
Special featuresmains monitoring, precise detection of zero voltage and zero current crossing, optional single-phase operation
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL
Protect. rating/installation pos.IP20/variable
Housing dataEL-24-2x8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use