DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL3174-0032 | EtherCAT Terminal, 4-channel analog input, multi-function, ±3 V, ±20 mA, 16 bit, differential, electrically isolated

Image similar, may contain optional accessories
EL3174-0032 | EtherCAT Terminal, 4-channel analog input, multi-function, ±3 V, ±20 mA, 16 bit, differential, electrically isolated

EL3174-0032 | EtherCAT Terminal, 4-channel analog input, multi-function, ±3 V, ±20 mA, 16 bit, differential, electrically isolated

Run LED
Error LED 1
Error LED 2
Error LED 3
Error LED 4
+Input 1
+Input 2
+Input 3
+Input 4
-Input 1
-Input 2
-Input 3
-Input 4
Top view 
Contact assembly 
EL3174-0032 | EtherCAT Terminal, 4-channel analog input, multi-function, ±3 V, ±20 mA, 16 bit, differential, electrically isolated

EL3174-0032 | EtherCAT Terminal, 4-channel analog input, multi-function, ±3 V, ±20 mA, 16 bit, differential, electrically isolated

Distributed Clocks: the integrated time management system in EtherCAT

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

Distributed Clocks: the integrated time management system in EtherCAT

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The EL3174-0032 analog input terminal has four individually parameterizable inputs. Signals in the range from -3…+3 V or from -20/0/+4…+20 mA can be processed by each channel. Each channel should be set via the controller to U or I mode via CoE. The input voltage or current is digitized with a resolution of 16 bit, and is transmitted electrically isolated to the higher-level automation device. With a technical measuring range of 107% of the nominal range, the terminal also supports commissioning with sensor values in the limit range and an evaluation according to NAMUR NE43. The four differential inputs are electrically isolated against each other and against the fieldbus (2500 V DC).

Product status:

regular delivery

Product information

Technical dataEL3174-0032
Number of inputs4
Power supplyvia the E-bus
Oversampling factor
Distributed clocksyes
Distributed clock precision<< 1 µs
Internal resistance> 200 kΩ | typ. 85 Ω
Input filter limit frequency5 kHz
Conversion timeminimum 150 µs
Measuring range, nominal-3…+3 V | -20/0/+4…+20 mA
Measuring range, technical-3.22…+3.22 V | -21.47…+21.47 mA
Resolution16 bit (incl. sign)
Measurement error/uncertainty< ±0.2% (at 25°C ±5°C, or else < ±0.3%, relative to full scale value)
Electrical isolation2500 V functional isolation (test voltage channel/channel and channel/fieldbus, production test)
Current consumption power contacts
Current consumption E-bustyp. 150 mA
Bit width in the process imageinputs: 16 byte
Configurationno address or configuration setting
Special featuresU/I parameterizable, ExtendedRange, standard and compact process image, activatable FIR/IIR filters
Operating/storage temperature-25…+60°C/-40…+85°C
Weightapprox. 65 g
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, ATEX, IECEx, cFMus
Protect. rating/installation pos.IP20/variable
Ex markingATEX:
  II 3G Ex ec IIC T4 Gc
IECEx:
  Ex ec IIC T4 Gc
cFMus:
  Class I, Division 2, Groups A, B, C, D
  Class I, Zone 2, AEx ec IIC T4 Gc
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use