DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL3204 | EtherCAT Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit

Image similar, may contain optional accessories
EL3204 | EtherCAT Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit

EL3204 | EtherCAT Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit

Run LED
Error LED 1
Run LED
Error LED 3
Run LED
Error LED 2
Run LED
Error LED 4
Power contact
+24 V
Power contact 0 V
+R1
-R1
+R3
-R3
+R2
-R2
+R4
-R4
Top view 
Contact assembly 
EL3204 | EtherCAT Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit

EL3204 | EtherCAT Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The EL3204 analog input terminal facilitates the direct connection of four resistance sensors. The measured resistance value can either be output directly in ohms or transformed into a temperature. If the temperature at the measuring point is of interest, the conversion from resistance to temperature can be carried out in the terminal according to various sensor characteristics (Pt100, Pt1000, NI120, NI1000, KTY types, etc.). The EL3204 can operate sensors using 2-wire technology. The EtherCAT Terminals indicate their measurement capability by means of light emitting diodes and status bits in the EtherCAT process image.

Product status:

regular delivery

Product information

Technical dataEL3204
Number of inputs4
Power supplyvia the E-bus
Distributed clocks
Input filter limit frequencytyp. 1 kHz
Sensor typesPt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000, resistance measurement (e.g. potentiometer, 10 Ω…1/4 kΩ), KTY sensors (types see documentation)
Connection method2-wire
Conversion timeapprox. 85 ms default setting, 2…800 ms configurable
Measuring current< 0.5 mA (load-dependent)
Temperature range-200…+850°C (Pt sensors); -60…+250°C (Ni sensors)
Resolution0.1°C per digit
Measurement error/uncertainty< ±0.5°C for Pt sensors
Electrical isolation500 V (E-bus/signal voltage)
Current consumption power contacts
Current consumption E-bustyp. 190 mA
Bit width in the process image4 x 32 bit RTD input
Special featuresintegrated digital filter, limit value monitoring
Operating/storage temperature-25…+60°C/-40…+85°C
Weightapprox. 60 g
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL, ATEX, IECEx, cFMus
Protect. rating/installation pos.IP20/variable
Ex markingATEX:
  II 3G Ex ec IIC T4 Gc
IECEx:
  Ex ec IIC T4 Gc
cFMus:
  Class I, Division 2, Groups A, B, C, D
  Class I, Zone 2, AEx ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL3204EtherCAT Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit
ES3204EtherCAT Terminal, 4-channel analog input, temperature, RTD (Pt100), 16 bit, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use