The ELM3102-0100 EtherCAT Terminal of the basic series is a version of the ELM3702-0101 that is reduced to voltage and current measurement. It offers the measuring ranges +60 V…-20 mV and ±20 mA at a fast sampling rate of 20 ksps per channel. Due to the galvanic isolation between the channels, it can detect signals that are at different or fluctuating potentials with high accuracy in complex environments.
This terminal is also available as a variant with an individual calibration certificate. (See related products)
Extensive documentation is available from Beckhoff sales, support or measurement@beckhoff.com.
This ELM3xxx series measurement terminal enables efficient implementation of complex system-integrated data acquisition systems (DAQ) that place high demands on measurement accuracy and time synchronization.
Product status:
regular delivery
Product information
System data | ELM310x |
---|---|
Voltage measurement | ±60/10/5/2.5/1.25 V, ±640/320/160/80/40/20 mV, 0…5/10 V (2-wire connection) |
Current measurement | ±20 mA, 0/4…20 mA, NAMUR NE43 (2-wire connection) |
Technical data | ELM3102-0100 |
---|---|
Number of channels | 2 |
Technology | voltage or current measurement, configurable for each channel |
Signal type | differential |
Connection technology | 2-wire |
Connection type | push-in, service plug 2-pin |
Max. sampling rate | max. 50 µs/20 ksps (per channel, simultaneously) |
Oversampling factor | n = 1…100 selectable |
Internal resistance | > 4 MΩ (voltage), 150 Ω (current) typ. |
Measurement error/uncertainty | typ. < ±100 ppm/±0.01% in some measuring ranges, relative to the respective full scale value, see documentation |
Temperature coefficient | up to typ. < 1 ppm/K in some measuring ranges, see documentation |
Functional diagnostics | yes |
Connection diagnostics | broken wire/short circuit |
Distributed clocks | yes, accuracy << 1 µs |
Resolution | 24 bit (incl. sign) |
Electrical isolation channel/channel | 707 V DC (type test) |
Electrical isolation channel/bus | 707 V DC (type test) |
Electrical isolation channel/SGND | 707 V DC (type test) |
Current consumption E-bus | typ. 390 mA |
Weight | approx. 350 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Thermal dissipation | typ. 3 W |
Special features | ExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold |
Approvals/markings | CE, UL |
Housing data | ELM-30-xpin |
---|---|
Design form | metal housing with signal LEDs |
Material | zinc die-cast |
Dimensions (W x H x D) | 30 mm x 100 mm x 95 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | – |
Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.2…1.5 mm², st*: 0.2…1.5 mm², f*: 0.25…0.75 mm² |
Connection cross-section AWG | s*: AWG24…14, st*: AWG24…14, f*: AWG24…14 |
Stripping length | 8…9 mm |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use