DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL3681-0030 | EtherCAT Terminal, 1-channel analog input, multimeter, 300 V AC/DC, 10 A, 19 bit, externally calibrated

Image similar, may contain optional accessories
EL3681-0030 | EtherCAT Terminal, 1-channel analog input, multimeter, 300 V AC/DC, 10 A, 19 bit, externally calibrated

EL3681-0030 | EtherCAT Terminal, 1-channel analog input, multimeter, 300 V AC/DC, 10 A, 19 bit, externally calibrated

Run LED
Voltage
Term. Error
Current
V
COM
10 A
Shield
V
COM
1 A
Shield
Top view 
Contact assembly 
EL3681-0030 | EtherCAT Terminal, 1-channel analog input, multimeter, 300 V AC/DC, 10 A, 19 bit, externally calibrated

EL3681-0030 | EtherCAT Terminal, 1-channel analog input, multimeter, 300 V AC/DC, 10 A, 19 bit, externally calibrated

For demanding applications: calibrated analog inputs

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

For demanding applications: calibrated analog inputs

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The EL3681-0030 EtherCAT Terminal enables measurement of currents and voltages in a wide input range. The measuring ranges are switched automatically, as usual in advanced digital multimeters. For current measurements, two current paths are available, one of which is a high-current path for up to 10 A. The current and the voltage measurement facility can be used for DC and AC. The alternating parameters are output as true RMS values. The measurement readings can be read and processed with EtherCAT. At the same time, the EL3681-0030 enables the measuring type and range to be set via the bus.

Excellent interference immunity is achieved through the fully electrically isolated design of the electronic measuring system and the dual-slope conversion system. High precision and simple, high-impedance measurement from 300 mV to 300 V allow the EtherCAT Terminal to be used like a modern digital multimeter.

In measuring applications in particular, the voltage to be expected is often not yet known during the planning phase. Automatic adjustment of the measurement range simplifies use and reduces stock levels. The selected measuring type and overload are indicated by LEDs.

For the EL3681-0030, an individual calibration certificate is available, currently as a choice of DAkkS or IS0 17025-compliant certificate. The certificate is issued by an accredited service provider in collaboration with Beckhoff.

The individual calibration certificate for each device, in accordance with ISO 17025 or DAkkS, depending on the device variant, can be downloaded here. These calibration certificates are issued for Beckhoff by an accredited service provider. Recalibration on request.

Product status:

regular delivery

Product information

Technical dataEL3681-0030
Number of inputs1 voltage or 1 current (10 A/1 A)
Signal voltagemax. 300 V AC/DC, 10 A
Distributed clocks
Internal resistance3 mΩ/0.2 Ω/12.5 MΩ
Conversion time0.5 s (1 s during measuring range switching) preset, min. 65 ms
Measured valuescurrent, voltage
Measuring voltage300 mV, 3 V, 30 V, 300 V
Measuring current100 mA, 1 A and 10 A via high current path
Resolution18 bit + sign in each measurement range
Measurement error/uncertainty0.01% DC voltage measurement at 40°C
Measuring procedureDC with arithmetic averaging, AC with true RMS value calculation
Calibration certificate (analog)externally calibrated
Update time0.5 s, 1 s for measuring range selection
Electrical isolation1500 V (E-bus/field potential)
Current consumption power contacts
Current consumption E-bus150 mA
Bit width in the process image32 bit data, 16 bit control/status
Special featuresautomatic or manual range selection, 1.25 A fuse installed + spare fuse, filter deactivatable, with external calibration certificate
Operating/storage temperature0…+55°C/-25…+85°C
Weightapprox. 70 g
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE
Protect. rating/installation pos.IP20/variable
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL3681-0030/000034366EtherCAT Terminal, 1-channel analog input, multimeter, 300 V AC/DC, 10 A, 19 bit, externally calibrated, ISO 17025, all interfaces
EL3681-0030/000034367EtherCAT Terminal, 1-channel analog input, multimeter, 300 V AC/DC, 10 A, 19 bit, externally calibrated, DAkkS, all interfaces

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use