DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL3314-0092 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 24 bit, galvanically isolated, TwinSAFE SCNew

EL3314-0092 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 24 bit, galvanically isolated, TwinSAFE SC

EL3314-0092 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 24 bit, galvanically isolated, TwinSAFE SC

Run LED 1
Error LED 1
Error LED 2
Error LED 3
Error LED 4
+TC1
+TC2
+TC3
+TC4
-TC1
-TC2
-TC3
-TC4
Top view 
Contact assembly 
EL3314-0092 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 24 bit, galvanically isolated, TwinSAFE SC

EL3314-0092 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 24 bit, galvanically isolated, TwinSAFE SC

The EL3314-0092 analog input terminal facilitates the direct connection of four thermocouples in a 2-wire configuration. The channels are electrically isolated from each other and from the E-bus, which effectively prevents adverse effects and damage due to cross currents. Various types of thermocouples are supported, and voltage-to-temperature conversions take place within the terminal. The terminal also allows for mV measurements. Wire breaks are signaled by error-LEDs, as well as on the fieldbus. Cold junction compensation is carried out by an internal precise temperature measurement at the connection terminals; however, operation with an external cold junction is also possible.

The EL3314-0092 also supports TwinSAFE SC (TwinSAFE Single Channel). This enables the use of standard signals for safety tasks in any networks or fieldbuses.

Product status:

regular delivery

Product information

Technical dataEL3314-0092
Number of inputs4
Power supplyvia the E-bus
Distributed clocks
Input filter limit frequencytyp. 1 kHz
Connection method2-wire
Conversion timeapprox. 1.6 s up to 5 ms, depending on configuration and filter setting, default: approx. 110 ms
Voltage measurement±78 mV, ±2,5 V
Resolution24 bit, presentation adjustable: 0.1/0.01/0.001°C or 1 µV per digit
Temperature measurement (thermocouple)type B, C, E, J, K, L, N, R, S, T, U (default setting: type K)
Measurement uncertainty (temperature measurement)at 23°C ambient temperature, with internal cold junction, according type: B: ±2.2°C; C: ±2.4°C; E: ±1.8°C; J: ±1.9°C; K: ±1.9°C; L: ±1.8°C; N: ±1.9°C; R: ±2.1°C; S: ±2.1°C; T: ±1.8°C; U: ±1.8°C; for further details see documentation
Measurement uncertainty (voltage measurement)at ±78 mV, 23°C ambient temperature: < ±0.06% (relative to full scale value)
Electrical isolation2500 V functional isolation (test voltage channel/channel and channel/fieldbus, production test)
Current consumption power contacts
Current consumption E-bustyp. 200 mA
Special featureschannel by channel wire break detection, internal and external cold junction, firmware filter adjustable, simultaneous measurement of the channels, TwinSAFE SC
Operating/storage temperature0…+55°C/-25…+85°C
Weightapprox. 60 g
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE
Protect. rating/installation pos.IP20/variable
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use