DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ELX3152 | EtherCAT Terminal, 2-channel analog input, current, 0/4…20 mA, 16 bit, single-ended, Ex i

Image similar, may contain optional accessories
ELX3152 | EtherCAT Terminal, 2-channel analog input, current, 0/4…20 mA, 16 bit, single-ended, Ex i

ELX3152 | EtherCAT Terminal, 2-channel analog input, current, 0/4…20 mA, 16 bit, single-ended, Ex i

Run LED
Error LED 1
Error LED
Error LED 2
Power contact
+24 V EX
Power contact
0 V EX
UV1
GND
Input 1
UV2
GND
Input 2
Top view 
ELX3152 | EtherCAT Terminal, 2-channel analog input, current, 0/4…20 mA, 16 bit, single-ended, Ex i

ELX3152 | EtherCAT Terminal, 2-channel analog input, current, 0/4…20 mA, 16 bit, single-ended, Ex i

The system-integrated solution for explosion protection: PC-based control

The system-integrated solution for explosion protection: PC-based control

The ELX3152 analog input terminal allows the direct connection of intrinsically safe field devices located in hazardous areas classified zone 0/20 or 1/21. It supplies measuring transducers located in the field and transmits their analog measuring signals electrically isolated to the automation device. The measuring range can be switched between 0...20 mA and 4...20 mA by software. With a technical measuring range of ±107% of the nominal range, the terminal also supports commissioning with sensor values in the limit range and evaluation according to NAMUR NE43. The error LEDs indicate an overload condition and wire breakage.

 

EtherCAT terminals of the ELX series must always be operated in conjunction with the ELX9560 power supply terminal. This terminal generates an electrically isolated output voltage (24 V EX) from the input voltage (24 V DC) for supplying the subsequent ELX terminals. If a new power supply is required, the combination of an ELX9410 and an ELX9560 can be used so that further ELX terminals can be added. The ELX terminal string must be terminated with one ELX9012 or two ELX9410.

Product status:

regular delivery

Product information

Technical dataELX3152
Technologycurrent input
Signal current0/4…20 mA
Number of inputs2 (single-ended)
Connection method2-, 3-wire
Resolution16 bit (incl. sign)
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Measuring resistancetyp. 100 Ω
Input filter limit frequency5 kHz
Conversion timetyp. 1 ms
Supply voltage electronics24 V DC (via power contacts), ELX9560 power supply
Current consumption power contactstyp. 10 mA + load
Current consumption E-bustyp. 85 mA
Distributed clocksyes
Special featuresstandard and compact process image, activatable FIR/IIR filters, limit value monitoring, NE43 NAMUR
Weightapprox. 60 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL, ATEX, IECEx, cFMus, CCC
Ex markingATEX:
  II 3(1)G Ex ec [ia Ga] IIC T4 Gc
  II (1)D [Ex ia Da] IIIC
  I (M1) [Ex ia Ma] I
IECEx:
  Ex ec [ia Ga] IIC T4 Gc
  [Ex ia Da] IIIC
  [Ex ia Ma] I
cFMus:
  AIS Class I, II, III, Division 1, Groups A thru G
  Class I, Division 2, Groups A, B, C, D
  Class I, Zone 2, AEx ec [ia Ga] IIC T4 Gc
  [AEx ia Da] IIIC T4
Housing dataELX-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate, blue
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Power contacts2 blade/spring contacts

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use