DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL3403-0010 | EtherCAT Terminal, 3-channel analog input, power measurement, 500 V AC, 5 A, 16 bit

Image similar, may contain optional accessories
EL3403-0010 | EtherCAT Terminal, 3-channel analog input, power measurement, 500 V AC, 5 A, 16 bit

EL3403-0010 | EtherCAT Terminal, 3-channel analog input, power measurement, 500 V AC, 5 A, 16 bit

Run LED
L1 OK
L2 OK
L3 OK
Phase OK
L1 error
L2 error
L3 error
L1
L2
L3
N
IL1
IL2
IL3
IN
Top view 
Contact assembly 
EL3403-0010 | EtherCAT Terminal, 3-channel analog input, power measurement, 500 V AC, 5 A, 16 bit

EL3403-0010 | EtherCAT Terminal, 3-channel analog input, power measurement, 500 V AC, 5 A, 16 bit

The EL3403-0010 EtherCAT Terminal enables the measurement of all relevant electrical data of the supply network. The voltage is measured via the direct connection of L1, L2, L3 and N. The current of the three phases L1, L2 and L3 is fed via simple current transformers. All measured currents and voltages are available as root-mean-square values. In the EL3403-0010 version, the effective power and the energy consumption for each phase are calculated. The root-mean-square value of voltage U, current I and the effective power P, apparent power S, reactive power Q, frequency F and phase shift angle cos φ can be derived. The EL3403-0010 provides a comprehensive network analysis and an energy management option.

Product status:

regular delivery (not recommended for new projects) | recommended alternative: EL3443

Product information

Technical dataEL3403-0010
Number of inputs3 x current, 3 x voltage
Oversampling factor
Distributed clocks
Conversion timemains-synchronous
Measured valuescurrent (I1, I2, I3), voltage, effective power, reactive power, apparent power, energy, cos φ, frequency
Measuring voltagemax. 500 V AC 3~ (ULX-N: max. 288 V AC)
Measuring currentmax. 5 A (AC), via measuring transformers x A/5 A
Resolution5 µA, 0.1 mV, 50 mW
Measurement error/uncertainty1% relative to full scale value (U), 1.5% calculated value (I/P)
Measuring proceduretrue RMS
Update timenet-synchronous
Electrical isolation1500 V
Current consumption power contacts
Current consumption E-bustyp. 120 mA
Bit width in the process image62 byte PM input, 3 byte PM output
Special featurestrue RMS value calculation, optional single-phase operation
Operating/storage temperature-25…+60°C/-40…+85°C
Weightapprox. 75 g
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL
Protect. rating/installation pos.IP20/variable
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use