Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL3182 | EtherCAT Terminal, 2-channel analog input, current, 0/4…20 mA, 16 bit, single-ended, HART

Image similar, may contain optional accessories
EL3182 | EtherCAT Terminal, 2-channel analog input, current, 0/4…20 mA, 16 bit, single-ended, HART

EL3182 | EtherCAT Terminal, 2-channel analog input, current, 0/4…20 mA, 16 bit, single-ended, HART

Run
Error 1
HART 1
HART error 1
Error
Error 2
HART 2
HART error 2
Power contact
+24 V DC
Power contact 0 V
Input 1
+UV1
GND
Shield
Input 2
+UV2
GND
Shield
EL3182 | EtherCAT Terminal, 2-channel analog input, current, 0/4…20 mA, 16 bit, single-ended, HART

EL3182 | EtherCAT Terminal, 2-channel analog input, current, 0/4…20 mA, 16 bit, single-ended, HART

HART field devices integrated simply: with PC-based control from Beckhoff

HART field devices integrated simply: with PC-based control from Beckhoff

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

Decentralised, end-to-end system synchronisation: With Distributed Clocks and EtherCAT.

The EL3182 analog input terminal for HART-capable field devices supplies measuring transducers located in the field and transmits their analog measuring signals electrically isolated to the automation device. With a technical measuring range of 107% of the nominal range, the terminal also supports commissioning with sensor values in the limit range and the evaluation according to NAMUR NE43. The EtherCAT Terminal indicates the signal state by means of light emitting diodes. Error LEDs signal overload and wire breakage, in addition to which LEDs provide information about the state of the HART communication and signal any communication errors.

 

The HART (Highway Addressable Remote Transducer) protocol enables two-way communication through digital data transfer via the analog 0/4…20 mA wiring. In this way, in addition to the analog current signal, further data can be exchanged with the field device via the superimposed digital signal.

 

The HART communication can also be used for the FDT/DTM concept. The TwinCAT FDT container enables the integration of field device DTMs into TwinCAT Engineering, so that the device configuration and diagnostic functions are available directly within the development environment. As the FDT concept only supports 32-bit, it cannot be used in the 64-bit TwinCAT XAE Shell.

Product status:

regular delivery

Product information

Technical dataEL3182
Number of inputs2
ProtocolHART (version 7)
Power supplyvia the E-bus
Signal current0/4…20 mA
Distributed clocksyes
Internal resistancetyp. 250 Ω
Input filter limit frequency25 Hz
Dielectric strengthmax. 30 V
Measuring range, technicalgenerally 107% of the nominal measuring range, see documentation
Resolution16 bit (incl. sign)
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Electrical isolation500 V (E-bus/signal voltage)
Current consumption E-bustyp. 130 mA
Current consumption power contacts
Special featuresstandard and compact process image, activatable FIR/IIR filters, limit value monitoring, ExtendedRange 107%, NE43 NAMUR
Weightapprox. 60 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Pluggable wiringfor all ESxxxx terminals
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx, cFMus
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
cFMus:
Class I, Division 2, Groups A, B, C, D
Class I, Zone 2, AEx ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL3182EtherCAT Terminal, 2-channel analog input, current, 0/4…20 mA, 16 bit, single-ended, HART
ES3182EtherCAT Terminal, 2-channel analog input, current, 0/4…20 mA, 16 bit, single-ended, HART, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use