DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL3008-0005 | EtherCAT Terminal, 8-channel analog input, voltage, ±5 V, 16 bit, cascadedNew

EL3008-0005 | EtherCAT Terminal, 8-channel analog input, voltage, ±5 V, 16 bit, cascaded

EL3008-0005 | EtherCAT Terminal, 8-channel analog input, voltage, ±5 V, 16 bit, cascaded

Status
1: Cell 1+
2: Cell 1-/Cell 2+
3: Cell 2-/Cell 3+
4: Cell 3-/Cell 4+
5: Cell 4-/Cell 5+
6: Cell 5-/Cell 6+
7: Cell 6-/Cell 7+
8: Cell 7-/Cell 8+
9: Cell 8-
10: to next terminal
EL3008-0005 | EtherCAT Terminal, 8-channel analog input, voltage, ±5 V, 16 bit, cascaded

EL3008-0005 | EtherCAT Terminal, 8-channel analog input, voltage, ±5 V, 16 bit, cascaded

The EL3008-0005 is designed for measuring stacked voltages up to 1500 V CAT II, such as those found in accumulators and fuel cells. The negative pole of one cell is also the positive pole of the next. In combination with the high galvanic isolation to the E-bus, these terminals can be used to record large cell stacks with minimal wiring. This allows cell behavior to be monitored during normal operation and facilitates rapid responses in case of malfunctions.

Product status:

product announcement | estimated market release 2nd quarter 2025

Product information

Technical dataEL3008-0005
Number of inputs8
Functionvoltage measurement
Wiring2-wire
Ground reference (input)cascaded channels
Max. sampling ratemin. 2 ms (max. 500 sps) per channel
Sampling typemultiplex, approx. 60 µs delay between. ch 1/2
Internal resistance> 8 MΩ
Input filter limit frequency1.5 kHz
Rise timetyp. 2 ms
Dielectric strength±13 V per channel to AGND
Measuring range, nominal-5…+5 V
Measuring range, technical-5.35…+5.35 V
Resolution16 bit (incl. sign)
Measurement error/uncertainty< ±0.1% (at 25°C ±5°C, otherwise < ±0.2%)
Measurement class/overvoltage class300 V CAT II, 1500 V CAT II with touch protection cover; to EN61010-2-030
Electrical isolation channel/channel
Electrical isolation channel/SGNDreinforced insulation, test voltage 6 kV DC, production test
Electrical isolation channel/busreinforced insulation, test voltage 6 kV DC, production test
Technical dataGeneral
Power supplyvia the E-bus
Distributed clocks
Current consumption E-bus190 mA
Special featurescascaded channels, ExtendedRange 107%, activatable FIR/IIR filters
Weightapprox. 90 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use