DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL3692-0030 | EtherCAT Terminal, 2-channel analog input, resistance, 100 mΩ…10 MΩ, 24 bit, externally calibrated

EL3692-0030 | EtherCAT Terminal, 2-channel analog input, resistance, 100 mΩ…10 MΩ, 24 bit, externally calibrated

EL3692-0030 | EtherCAT Terminal, 2-channel analog input, resistance, 100 mΩ…10 MΩ, 24 bit, externally calibrated

Run LED
Status LED1
Error LED 1
Status LED 2
Error LED 2
+R1
+RL1
-R1
-RL1
+R2
+RL2
-R2
-RL2
Top view 
Contact assembly 
EL3692-0030 | EtherCAT Terminal, 2-channel analog input, resistance, 100 mΩ…10 MΩ, 24 bit, externally calibrated

EL3692-0030 | EtherCAT Terminal, 2-channel analog input, resistance, 100 mΩ…10 MΩ, 24 bit, externally calibrated

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The analog EL3692 input terminal enables direct resistance measurement in nine measuringe ranges from 0…100 mΩ to 0…10 MΩ. The circuitry of the EtherCAT Terminal enables measurement in 2- and 4-wire versions. The EL3692 offers measuring range selection, either automatic or through the controller. Due to the galvanic isolation of 1500 V between the field side and the E-bus, in single-channel mode measurements can be carried out at live points (within the permissible range). The EtherCAT Terminal indicates its state through LEDs. Malfunctions such as broken wires are indicated by error LEDs.

The individual calibration certificate for each device, in accordance with ISO 17025 or DAkkS, depending on the device variant, can be downloaded here. These calibration certificates are issued for Beckhoff by an accredited service provider. Recalibration on request.

Product status:

regular delivery

Product information

Technical dataEL3692-0030
Number of inputs2
Power supplyvia the E-bus
Distributed clocks
Feed voltage potentiometer
Internal resistance> 100 MΩ
Input filter limit frequency100 Hz
Wiring fail indicationyes
Conversion timetyp. 10…400 ms, dependent on measuring range and settings
Measuring range100 mΩ, 1 Ω, 10 Ω, 100 Ω, 1 kΩ, 10 kΩ, 100 kΩ, 1 MΩ, 10 MΩ
Range switchingautomatic or through control
Resolution24 bit
Measurement error/uncertainty< ±0.5% (relative to the respective full scale value with 4-wire connection)
Calibration certificate (analog)externally calibrated
Electrical isolation1500 V (E-bus/field potential)
Current consumption power contacts
Current consumption E-bustyp. 220 mA
Configurationvia the controller
Special featuresautomatic range selection, pulse and continuous measurement, calibrated version of EL3692
Operating/storage temperature0…+55°C/-25…+85°C
Weightapprox. 55 g
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL
Protect. rating/installation pos.IP20/variable
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL3692-0030/000067457EtherCAT Terminal, 2-channel analog input, resistance, 100 mΩ…10 MΩ, 24 bit, externally calibrated, ISO 17025
EL3692-0030/000067458EtherCAT Terminal, 2-channel analog input, resistance, 100 mΩ…10 MΩ, 24 bit, externally calibrated, DAkkS

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use