DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL3751-0004 | EtherCAT Terminal, 1-channel analog input, temperature, RTD (Pt100), 24 bit, 10 ksps

Image similar, may contain optional accessories
EL3751-0004 | EtherCAT Terminal, 1-channel analog input, temperature, RTD (Pt100), 24 bit, 10 ksps

EL3751-0004 | EtherCAT Terminal, 1-channel analog input, temperature, RTD (Pt100), 24 bit, 10 ksps

EL3751-0004 | EtherCAT Terminal, 1-channel analog input, temperature, RTD (Pt100), 24 bit, 10 ksps

EL3751-0004 | EtherCAT Terminal, 1-channel analog input, temperature, RTD (Pt100), 24 bit, 10 ksps

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The EL3751-0004 analog input terminal is a variant of the EL3751 multi-functional terminal that has been reduced to resistance or temperature measurement (RTD). The EL3751-0004 measures to 5 kΩ full scale value in 2-/3-/4-wire connection. RTD temperature sensors (Pt100/1000, NI, KTY etc.) can also be connected.

The EL3751-0004 is particularly suitable for fast and highly accurate temperature measurements with a 10 ksps sampling rate. Even demanding temperature measurements are possible with the two freely adjustable numerical filters up to max. 39th order FIR/6th order IIR and the freely adjustable scaler with support point table.

Product status:

regular delivery

Product information

Technical dataEL3751-0004
Number of inputs1
Power supplyvia the E-bus
Oversampling factorn = 1…64
Distributed clocksyes
Distributed clock precision<< 1 µs
Internal resistance> 4 MΩ
Input filter limit frequency3 kHz
Dielectric strengthmax. 36 V
Connection method2-, 3-, 4-wire
Conversion time100 µs/10 ksps
Measuring range, nominal0…5 kΩ, RTD, Pt100/Pt1000, Ni, KTY
Measuring range, technicalgenerally 107% of the nominal measuring range, see documentation
Resolution24 bit (incl. sign)
Measurement error/uncertaintytyp. ±0.01% relative to the respective full scale value @ 23°C in some measuring ranges, see documentation
Temperature coefficienttyp. < 10 ppm/K, see documentation
Electrical isolation500 V (E-bus/signal voltage)
Current consumption power contacts
Current consumption E-bustyp. 260 mA
Configurationno address or configuration setting
Special featuresparameterizable, ExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold
Operating/storage temperature0…+55°C/-25…+85°C
Weightapprox. 65 g
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL, ATEX, IECEx
Protect. rating/installation pos.IP20/variable
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use