DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ELX3632 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 16 bit, Ex iNew

ELX3632 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 16 bit, Ex i

ELX3632 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 16 bit, Ex i

Run
Ch 1, Ch 2
Power contact
+24 V Ex
Power contact
0 V Ex
Input 1-, Input 1+
Input 2-, Input 2+
ELX3632 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 16 bit, Ex i

ELX3632 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 16 bit, Ex i

The ELX3632 EtherCAT Terminal enables direct connection of intrinsically safe IEPE sensors from zone 0/20 and 1/21 hazardous areas. The measuring signals are analyzed via the TwinCAT library on the PC. This enables all benefits of the PC platform, such as performance and flexibility, to be fully exploited. Alternatively, the evaluation can also be performed with the user software. Adjustable filters allow you to customize the terminal to meet your needs.

 

EtherCAT Terminals from the ELX series must always be operated in conjunction with the ELX9560 power supply terminal, which generates an electrically isolated output voltage (24 V EX) from the input voltage (24 V DC) to supply the downstream ELX terminals. If a repeat supply is required, an ELX9410 and an ELX9560 can be combined so that further ELX terminals can be connected in series.

Product status:

product announcement | estimated market release 2nd quarter 2025

Product information

Technical dataELX3632
Number of inputs2
Wiring2-wire
Ground reference (input)differential
Signal voltageIEPE constant current supply and recording of modulated AC voltage
Distributed clocksyes
Resolution16 bit (incl. sign)
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Supply voltage electronics24 V DC (via power contacts), ELX9560 power supply
Current consumption E-bustyp. 50 mA
Current consumption power contactstyp. 20 mA
Special featuresautomatic anti-aliasing function, wire breakage detection
Weightapprox. 100 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL, Ex, IECEx (in preparation)
Housing dataELX-24-2x8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate, blue
Dimensions (W x H x D)24 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Power contacts2 blade/spring contacts

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use